Overview

Pressure Transducers in Stock. TE Connectivity (TE) manufactures a variety of pressure transducers for various applications and industries. For customers that have a more immediate need for products in inventory or those early in the design stage of a project, TE offers products in stock through various channel distribution partners. These are popular, standard configurations to compliment our customization capability.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Differential Pressure Transducer, Industrial Pressure Transducers, Liquid Level Pressure Transducers, Miniature Pressure Transducers, Wireless Pressure Transducers

  • Type  Absolute, Differential, Gage

Configuration Features

  • Pressure Port/Fitting  1/2 MNPT, 1/4 FNPT, 1/4 MBSPP, 1/4 MNPT, 1/4-18 NPT, 1/8 MNPT, 7/16-20 UNF Female with Integral Valve, 7/8-20 UNEF Male with Polyoxymethylene Cap, G1/4 BS5380 Male, M10x1 Male, O-Ring Face Seal, O-Ring Radial Seal

  • Electrical Connection  Cable 1 ft, Cable 2 ft, Cable 4 ft, Cable 5 m, Custom Cable Length, Packard

Electrical Characteristics

  • Supply Voltage (V) 10, 12 – 30, 2.7 – 5, 3, 4.75 – 5.25, 5, 8 – 30, 9 – 30

Body Features

  • Port Material  17-4PH, 316L, PVC, Stainless Steel

Dimensions

  • Dimensions (mm) 12.7 x 24.38 x 20.32, 22.23 x 22.23 x 55.88, 24 x 24 x 69, 24 x 24 x 82, 25.4 x 58.4 x 72, 26.7 x 26.7 x 50, Dia 11, Dia 28.6

  • Dimensions (in) .5 x .96 x .8, .87 x .87 x 2.2, .94 x .94 x 2.71, .94 x .94 x 3.23, .99 x 2.3 x 2.83, 1.05 x 1.05 x 1.97, Dia .433, Dia 1.12

Usage Conditions

  • Pressure (bar) .14, .35, 1, 2, 3.5, 7, 10, 14, 20, 30, 35, 70, 350

  • Pressure (psi) 1, 2, 5, 15, 30, 50, 100, 150, 200, 250, 300, 500, 1000, 3000, 5000, 10000

  • Operating Temperature (°C) -40 – 125, -20 – 70, -20 – 85, -10 – 60, 0 – 55

  • Operating Temperature (°F) -40 – 257, -4 – 158, -4 – 185, 14 – 140, 32 – 131

Operation/Application

  • Overpressure  1.5X Rated, 2X Rated, 3X Rated, 3X, 10X Rated

  • Pressure Range  0 – 10000 psi, 0 – 250 psi, 0 – 500 psi, 0 – 5000 psi

  • Output/Span  0 – 10 V, 0 – 10 V, 0 – 100 mV, 0.5 – 4.5 V, 1 – 5 V, 14-bitADCI2C, 14-bitADCSPI, 24-bitADCI2C, 4 – 20 mA

  • Accuracy  Down to ± .1% FSO, Down to ± .1% Span, ±0.1% FSO, ±0.1% Span, ±0.25% FSO, ±0.25% Span, ±0.5% Span, ±1% Span

Other

  • Options  Adhesive Label, No Snubber, Without Sleep Mode

Related Materials

No documentation available. 

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.