Overview

TE Connectivity (TE)’s Raychem MXSE product do not require any special crimping tools for the installation. The cable can be energized immediately after installation. Third party damage to cables can easily happen caused by heavy vehicles, such as excavation machinery during construction work. The live end seals allow partially installed networks to be energized, and therefore enable the detection of damage as soon as it occurs. The end seals protect the cable against moisture ingress.

Reliability and performance are essential when it comes to customer demands and the MXSE live end seals meet this demand by exceeding international performance standards including CENELEC HD 629.1 S2 for stop ends.

 

KEY FEATURES

  • All-inclusive kit content
  • Based on elastomeric triple layer joint sleeves
  • Burial termination for future extensions
  • Short and slim design 
  • Requires no crimping tool 
  • Complete product line up to 36 kV using large application ranges
  • Suitable for both, wire and tape shielded cables
  • Installation requires no need of special tools or crimping dies
  • Design and installation basis is very close to standard MXSU joints

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Technology  Heat Shrink

  • Product Type  Medium Voltage Live End Seal

  • Insulation  Plastic (XLPE)

  • Cable Shield Style  Wire

  • Mechanical Connectors Included  Yes

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 17.5, ≤ 24, ≤ 36

Body Features

  • Outer Insulation  Tube

Dimensions

  • Cross-Section Range (mm²) 35 – 150, 95 – 240, 240 – 400, 500, 630

  • Insulation Diameter (mm) 17.6 – 29.4, 19 – 29.5, 21.9 – 33.6, 25.7 – 32.6, 29.9 – 38.5, 33.8 – 37.2, 37.2 – 41.6, 37.5 – 40, 40.1 – 46.6

  • Conductor Diameter (mm) 6.6 – 15, 9.3 – 19.2, 17.8 – 24.6, 25.5 – 27.6, 25.5 – 29.2, 29 – 32.5

  • Sheath Outside Diameter (mm) 25 – 40, 28 – 41, 30 – 43, 33 – 47, 35 – 49, 44 – 50, 47 – 54, 48 – 54, 52 – 60

Operation/Application

  • Application Type  Live End Seal

Industry Standards

  • Standards  HD CENELEC 629.1 S2, IEC 60502-4

Product Availability

  • Product Availability  AMERICAS, ANZPAC, ASIA, China, EMEA

Other

  • Installation Instruction  English, German

Related Materials

Datasheets & Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.