Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Joints & Splice Technology
Heat Shrink
-
Joints & Splice Product Type
Medium Voltage Inline Joint
-
Insulation
Plastic (XLPE)
-
Cable Shield Style
Tape, Wire
-
Mechanical Connectors Included
Yes
-
Product Family
MXSU
Electrical Characteristics
-
Joints & Splice Voltage Class (kV)
≤ 24, ≤ 36
Dimensions
-
Cross-Section Range (mm²)
95 – 185, 150 – 300, 240 – 400, 500, 630
-
Joints & Splice Insulation Diameter (mm)
23 – 31.2, 25.8 – 34.6, 29.4 – 38.8, 31.1 – 39.6, 37.2 – 41.6, 39.2 – 44.7
-
Joints & Splice Insulation Diameter (in)
.905 – 1.22, 1.01 – 1.36, 1.15 – 1.52, 1.22 – 1.55, 1.46 – 1.63, 1.54 – 1.75
-
Cable Cross-Section (Max) (Main) (mm²)
185, 300, 400, 500, 630
-
Cable Cross-Section (Min) (Main) (mm²)
95, 150, 240, 500, 630
-
Joints & Splice Conductor Diameter (mm)
10.3 – 17.6, 12.9 – 21.6, 13.9 – 21.6, 17.8 – 24.6, 25.5 – 27.6, 29 – 32.5
-
Joints & Splice Conductor Diameter (in)
.405 – .69, .507 – .85, .547 – .85, .7 – .968, 1 – 1.08, 1.14 – 1.27
-
Sheath Outside Diameter (mm)
37 – 43, 40 – 48, 43 – 55, 44 – 54, 48 – 56, 50 – 60
-
Sheath Outside Diameter (in)
1.45 – 1.69, 1.57 – 1.88, 1.7 – 2.16, 1.73 – 2.12, 1.88 – 2.2, 1.96 – 2.36
Operation/Application
-
Joint & Splice Application Type
Inline
Industry Standards
-
Standards
HD CENELEC 629.1 S2, IEC 60502-4
Product Availability
-
Joints & Splice Product Availability
AMERICAS, ANZPAC, ASIA, China, EMEA
Other
-
Installation Instruction
English
Reference Number
-
TE Internal Number
CAT-MXAW