Build and price the product now

Overview

TE’s Raychem LFRJ is designed to meet IEC 60331, 332 and DIN 4102-12 specifications and sets a new benchmark in fire resistant cable jointing due to its flexibility. TE’s Raychem LFRJ offers a jointing system to achieve both high network reliability and safety requirements. TE uses zero halogen materials which ensures that no hazardous gases (no halogen or toxic gases) are produced in the event of fire. TE’s Raychem LFRJ does not contain any fragile components which ensures safe installation. The joint remains compact due its staggered design making the installation easy.

Key Features

  • Meets the IEC 60331, 332;DIN 4102-12 and BS 6387 specifications
  • Meets cable flexibility requirements after installation
  • No fragile components
  • No hazardous material content
  • No toxic gases are produced
  • Easy and fast installation

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Technology  Heat Shrink

  • Product Type  Fire Resistant Joint

  • Insulation  XLPE

  • Mechanical Connectors Included  No

Electrical Characteristics

  • Voltage Class (kV) ≤ 1

Product Availability

  • Product Availability  AMERICAS, ANZPAC, ASIA, China, EMEA

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.