Overview

TE Connectivity’s (TE) Raychem IXSU-F has a recently formulated electrical stress control compound that is based on extensive experience with Raychem ceramic semiconductor technology. The ZnO-based stress control system is integrated in heat-shrinkable insulating tubing. This stress control system fills any irregularities, bonds to the insulation and provides superb electrical performance.

KEY FEATURES

  • Integrated stress control material, ZnO (Varistor)
  • Specification conformity: IEC 60502-4, CENELEC HD 629.1, IEEE-48
  • Compatible for all types of mechanical and compression lugs
  • Indoor and outdoor application
  • Easily adaptable to specific customer needs
  • Unlimited shelf life

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Technology  Heat Shrink

  • Cable Shield Style  Wire

  • Insulation  Plastic

  • Termination Length (mm) 300, 340, 480, 560

  • Mechanical Connectors Included  No, Yes

  • Mechanical Lug Included (Shield)  1

  • Shelf Life  No Limitation

Configuration Features

  • Number of Cores  1, 3

Electrical Characteristics

  • Voltage Class (kV) ≤ 12, ≤ 24

Contact Features

  • Mechanical Lug Included (M12, Conductor)  1

  • Mechanical Lug Included (M16, Conductor)  1

Dimensions

  • Cross-Section Range (mm²) 10 – 25, 16 – 35, 25 – 50, 25 – 95, 70 – 185, 95 – 240, 185 – 400, 240 – 500, 400 – 800, 500 – 630, 1000 – 1200

  • Insulation Diameter (mm) 13.7 – 20.8, 17.9 – 25, 18.6 – 28.4, 23 – 32.6, 23.2 – 33.6, 25.7 – 36.2, 27.4 – 37.8, 34.4 – 40, 35.1 – 46.9, 37.9 – 44, 45 – 50, 49.4 – 56

  • Tail Length (mm) 450, 1200

Operation/Application

  • Application Type  Indoor

Industry Standards

  • Design Specification  CENELEC HD 620 A2, HD CENELEC 629.1, IEC 60502-4

Product Availability

  • Product Availability  AMERICAS, ANZPAC, ASIA, China, EMEA, Germany

Other

  • Installation Instruction  Czech, Danish, Dutch, English, Flemish, French, German, Hebrew, Italian, Norwegian, Slovak, Spanish

Related Materials

Datasheets/Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.