Overview

"TE Connectivity’s (TE's) ELB-15-210 and ELB-25-210 loadbreak elbows are fully shielded and submersible separable connectors designed in accordance to IEEE Standard 386– latest revision. These can be installed with standard hotstick tools, which allows a loadmake/break operation with a physical disconnect. ELB-200 series is for use on extruded (XLPE or EPR) solid dielectric cable, with conductor range from #1 AWG to 250 kcmil for aluminum or copper conductors with insulation diameters from 0.370” to 1.060”.

This 200A Loadbreak elbow includes a copper top compression connector, which connects the cable with the loadbreak probe. This connector is easy to crimp, suitable for aluminum and copper conductors, and forms a reliable connection.

Optional Integral Jacket Seal

The ELB-200 series can be ordered with an integral environmental jacket seal molded to the elbow that prevents moisture ingress (part number suffix –ES)."

Key Features

  • Peroxide cured EPDM rubber ensures low tension set and high dielectric strength
  • 100% factory production tested for partial discharge and AC Hipot per IEEE 386 Standard
  • Capacitive test point provided on elbow
  • Fits 15 kV and 25 kV cables up to 250 kcmil
  • Molded semiconducting shield provides ground shield continuity in accordance with IEEE 592
  • Conforms to IEEE Standard 386

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Insulation  Polymeric

  • Technology  Cold Applied

  • Connector Type  Compression

  • Bushing Type  200A

Electrical Characteristics

  • Voltage Class (kV) ≤ 15, ≤ 25

Body Features

  • Conductor Material  Aluminum/Copper

Dimensions

  • Insulation Diameter (mm) 16.2 – 23, 18.3 – 22.4, 21.1 – 26.9, 21.6 – 25.7, 23.4 – 27.4, 23.4 – 30.1, 26.4 – 30.5

Operation/Application

  • Application Type  Loadbreak Elbow

Industry Standards

  • UL Rating  No

Product Availability

  • Product Availability  AMERICAS

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.