Overview

This interface allows for live testing or the addition of a 200A loadbreak tap, elbow arrester or grounding elbow. Using a 5/16” hex wrench, the LRTP is installed into a 600A deadbreak elbow that utilizes a threaded copper-top lug.

When proper installation torque is reached, pins shear releasing the inner threaded stud that is used to complete the installation to the apparatus bushing.

A fully shielded, submersible connection is offered with conformance to IEEE Standard 386.These LRTP’s are interchangeable with other manufacturers’ products that comply with this standard.

 

KEY FEATURES

  • Rotating nut which threads onto apparatus bushing or 200A elbow
  • Allows for hotstick control of the elbow and its connections
  • Available in 15/28/35 kV on 600A side and 15/25 kV on 200A side
  • High quality peroxide cured EPDM rubber insulation

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Technology  Cold Applied

  • Bushing Type  200A

Electrical Characteristics

  • Voltage Class (kV) ≤ 28, ≤ 35

Body Features

  • Conductor Material  Aluminum/Copper

Operation/Application

  • Application Type  Loadbreak Reducing Tap Plug

Industry Standards

  • UL Rating  No

Product Availability

  • Product Availability  AMERICAS

Related Materials

Datasheets & Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.