Overview

The bushing insert connects to a universal bushing well and is used in field installation and replacement of loadbreak elbows. Bushing insert and elbow connectors provide fully shielded, submersible connection with conformance to IEEE Standard 386. These bushing inserts are therefore interchangeable with other manufacturers’ products that also comply with this standard.

Key Features

  • High quality peroxidecured EPDM insulation
  • Includes grounding tabs to attach a drain wire to maintain dead-front safety
  • Provides insulated, fully shielded, submersible connection
  • Conforms to ANSI/IEEE Standard 386

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Technology  Cold Applied

  • Bushing Type  200A

Electrical Characteristics

  • Voltage Class (kV) ≤ 15, ≤ 25

Body Features

  • Conductor Material  Aluminum/Copper

Operation/Application

  • Application Type  Bushing Insert

Industry Standards

  • UL Rating  No

Product Availability

  • Product Availability  AMERICAS

Related Materials

Datasheets/Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.