Overview

Our heat shrink cable accessories have been used by utilities and industrial companies around the world for more than 35 years. This ongoing field experience has made TE a leader in materials science and technology for high voltage applications. TE’s materials technology is at the core of the development of our heat shrink joints. The materials used in our cable accessories have been extensively optimized with respect to product design and function, manufacturing and expected service environments. The system is suitable for paper and polymeric cable constructions, and is also designed to accommodate modern jointing requirements such as mechanical shear bolt connectors.
The conductive outer layer together with the insulating middle layer represents the heat-shrinkable hold out for the inner elastomeric layer of the joint body. During the shrinking process, the stored recovery force of the elastomeric layer is released.  Combined with the recovery force generated by the heat-shrinkable outer layers of the joint body and outstanding ability of geometrical adjustment, the resulting high-compression force provides tight electrical interfaces and a high-performing seal against moisture ingress.


Key Features

  • High level of mechanical protection against environmental influences
  • Moisture sealing
  • Suitable for paper and polymeric cable constructions
  • Mechanical shear bolt connector
  • Handles different insulation layers like XLPE, EPR or paper MIND
  • Tested according to IEEE 404 and IEC 60840

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Technology  Heat Shrink

  • Insulation  Paper, Plastic

  • Mechanical Connectors Included  Yes

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 52, ≤ 72, ≤ 84

Dimensions

  • Cross-Section Range (mm²) 2500

  • Insulation Diameter (mm) 28 – 45, 30 – 45, 38 – 52, 38 – 55, 42 – 55, 43 – 60, 48 – 65, 48 – 70, 50 – 65, 52 – 65, 55 – 65, 58 – 77, 62 – 77, 70 – 86

  • Insulation Diameter (in) 1.1 – 1.77, 1.18 – 1.77, 1.5 – 2.17, 1.65 – 2.17, 1.69 – 2.36, 1.89 – 2.56, 1.89 – 2.76, 1.97 – 2.56, 2.05 – 2.56, 2.17 – 2.56, 2.28 – 3.03, 2.44 – 3.03, 2.76 – 3.39, 3.03 – 3.39

  • Sheath Outside Diameter (mm) 50, 60, 70, 71, 75, 80, 85, 90, 100, 100 – 1000

  • Sheath Outside Diameter (in) 1.97, 2.39, 2.79, 2.8, 2.95, 3.15, 3.35, 3.54, 3.94

Operation/Application

  • Application Type  Inline

Industry Standards

  • Design Specification  IEC 60840, IEEE 404

Product Availability

  • Product Availability  AMERICAS, ANZPAC, ASIA, China, EMEA

  • Minimum Order Quantity  1

Packaging Features

  • Packaging Quantity  1

Related Materials

Datasheets & Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.