Build and price the product now


The range of the CSJU extends 15 kV #2 - 4/0 AWG and 25 kV #1 - 2/0 AWG. The silicone rubber body provides high dielectric strength, high tear strength, low tension set, and excellent low temperature recovery. Integrated geometric stress control, created by factory molded stress cones and a Faraday cage, is a technology that has been proven by TE’s Raychem products with long term field service.

The CSJU’s unique pass through tube design provides a simple means for connecting the concentric neutrals internal to the splice, under the outer EPDM rejacketing sleeve. The joint accepts both compression and (bolted) mechanical connectors. When a shear bolt connector is used, this is a totally crimpless system.

The CSJU meets IEEE-404 requirements for 15 kV through 25 kV. Each silicone splice body is factory tested to include AC withstand and partial discharge in accordance with IEEE-404 production tests. All TE shear bolt and compression connectors offered with the CSJU meet the ANSI C119.4 electrical standard.


  • Easy release spiral holdout
  • Pre-expanded, single piece silicone rubber joint body with high mechanical expansion capability allows a wide application range
  • Pre-expanded EPDM rejacketing sleeve provides superior moisture and environmental sealing
  • All-in-One design is compact and requires less working space (trench) to install
  • Option to include rangetaking aluminum ShearBolt or aluminum compression splice


Please review product documents or contact us for the latest agency approval information.  

Detailed product features are not currently available online. 

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.


This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.