Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Material System
Polyolefin
-
LV/MV Insulating Cover Technology
Cold Applied
-
LV/MV Insulating Cover Product Type
Cover
-
Insulator Type
Polymeric
Electrical Characteristics
-
LV/MV Insulating Cover Voltage Class (kV)
115
Dimensions
-
Insulator Outside Skirt Diameter Range
228.6 – 304.8 mm [ 9 – 12 in ]
-
Insulation Coverage
1879.6 mm [ 74 in ]
Usage Conditions
-
Operating Temperature Range (°C)
105
Operation/Application
-
Equipment
Insulator I String
-
Application Type
Transmission
-
Low Halogen
Yes
Product Availability
-
LV/MV Insulating Cover Product Availability
Americas, ANZPAC, Asia, China, EMEA
Reference Number
-
TE Internal Number
CAT-BCIC-TFPC