Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Ring Terminal Product Type :
Closed Ring Tongue Terminal
-
Stud Size :
10
-
Sealable :
No
-
Wire Insulation Support Retention Type :
Insulation Support
Electrical Characteristics
Contact Features
-
Barrel Type :
Closed
-
Terminal Orientation :
Straight
-
Terminal Plating Material :
Tin
-
Military Part Class :
Class II
Mechanical Attachment
-
Wire Insulation Support :
With
Dimensions
-
Wire Size (AWG):
22 – 16
-
Wire Size (mm²):
.26 – 1.65
-
Wire Size (CMA):
509 – 3260
-
Stud Diameter :
5 mm [ .197 in ]
-
Tongue Thickness :
.79 mm [ .031 in ]
-
Product Length :
21.44 mm [ .844 in ]
-
Compatible Insulation Diameter (Max) :
3.18 mm [ .125 in ]
-
Compatible Insulation Diameter Range :
2.03 – 3.18 mm [ .08 – .125 in ]
Usage Conditions
-
Insulation Option :
Partially Insulated
-
Operating Temperature Range :
105 °C [ 221 °F ]
Operation/Application
-
Compatible With Wire Base Material :
Copper
-
Compatible With Wire Plating Material :
Tin
Industry Standards
-
Government Qualified Terminal :
No
Packaging Features
-
Packaging Quantity :
15000
-
Packaging Method :
Loose Piece