Documentation

Product Drawings

CAD Files

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Housing for female terminals

  • Sealable  Yes

  • Hybrid Connector  No

  • Strain Relief  Yes

Configuration Features

  • Number of Positions  81

  • Number of Rows  4

Body Features

  • Color  Black

Mechanical Attachment

  • Terminal Position Assurance  No

  • Polarized  Yes

Dimensions

  • Length 76.3 mm [ 3 in ]

  • Width 36 mm [ 1.4173 in ]

  • Height 27.8 mm [ 1.0945 in ]

Packaging Features

  • Packaging Method  Box

Other

  • Connector Position Assurance Capable  No

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.