Documentation Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Sealable  No

  • Barrel Type  Closed Barrel

  • Wire/Cable Type  Regular Wire

  • Insulated  Yes

  • Insulated Wire Support  Yes

  • Support Style  Insulation Support

  • Stud Size  8, M4

  • Barrel Style  Standard

  • Shape Code  SPADE-020

Configuration Features

  • Terminal Angle  Straight

Electrical Characteristics

  • Voltage (Max) (V) 300

Body Features

  • Plating Material  Copper, Tin

  • Weight per Piece (g) 2.535

  • Plating Thickness 2.54 µm [ 100 µin ]

  • Insulation Type  Pre-Insulated

  • Insulation Material  Nylon

  • Inspection Slot  No

Contact Features

  • Terminal Type  Spade Tongue

  • Terminal Orientation  Straight

Dimensions

  • Stud Diameter 4.34 mm [ .171 in ]

  • Tongue Thickness 1.07 mm [ .042 in ]

  • Wire Size (AWG) 12 – 10

  • Wire Size (mm²) 2.62 – 6.62

  • Wire Insulation Diameter (Max) 6.35 mm [ .25 in ]

  • Wire Insulation Diameter (mm) 3.81 – 6.35

  • Wire Size (CMA) 5180 – 13100

  • Barrel Inside Diameter 6.45 mm [ .254 in ]

  • Material Thickness 1.07 mm [ .042 in ]

  • Overall Length 27.813 mm [ 1.1 in ]

Operation/Application

  • Heavy Duty  No

Industry Standards

  • Government Qualified  No

Packaging Features

  • Packaging Method  Loose Piece

  • Packaging Quantity  500

Other

  • Barrel Color  Yellow

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.