Resource dumped by HtmlRendererServlet

Resource path: /global-en/product-switch/jcr:content

Resource metadata: {sling.modificationTime=-1, sling.characterEncoding=null, sling.parameterMap={}, sling.contentType=null, sling.creationTime=-1, sling.contentLength=-1, sling.resolutionPath=/global-en/product-switch/jcr:content}

Resource type: te/components/pages/product-switch

Resource super type: -

Resource properties

jcr:primaryType: cq:PageContent
jcr:mixinTypes: [mix:versionable]
cq:ctNeedTMUpdate: false
jcr:createdBy: admin
jcr:title: product-switch
jcr:versionHistory: a5dd9bf6-6690-4945-9b43-72bcc8087bb9
cq:template: /apps/te/templates/product/product-switch
jcr:predecessors: [b93cb7ea-6cab-4508-bb33-377fab1e0350]
jcr:created: java.util.GregorianCalendar[time=1483902027813,areFieldsSet=true,areAllFieldsSet=true,lenient=false,zone=sun.util.calendar.ZoneInfo[id="GMT-05:00",offset=-18000000,dstSavings=0,useDaylight=false,transitions=0,lastRule=null],firstDayOfWeek=1,minimalDaysInFirstWeek=1,ERA=1,YEAR=2017,MONTH=0,WEEK_OF_YEAR=2,WEEK_OF_MONTH=2,DAY_OF_MONTH=8,DAY_OF_YEAR=8,DAY_OF_WEEK=1,DAY_OF_WEEK_IN_MONTH=2,AM_PM=1,HOUR=2,HOUR_OF_DAY=14,MINUTE=0,SECOND=27,MILLISECOND=813,ZONE_OFFSET=-18000000,DST_OFFSET=0]
cq:lastModified: java.util.GregorianCalendar[time=1452240147876,areFieldsSet=true,areAllFieldsSet=true,lenient=false,zone=sun.util.calendar.ZoneInfo[id="GMT-05:00",offset=-18000000,dstSavings=0,useDaylight=false,transitions=0,lastRule=null],firstDayOfWeek=1,minimalDaysInFirstWeek=1,ERA=1,YEAR=2016,MONTH=0,WEEK_OF_YEAR=2,WEEK_OF_MONTH=2,DAY_OF_MONTH=8,DAY_OF_YEAR=8,DAY_OF_WEEK=6,DAY_OF_WEEK_IN_MONTH=2,AM_PM=0,HOUR=3,HOUR_OF_DAY=3,MINUTE=2,SECOND=27,MILLISECOND=876,ZONE_OFFSET=-18000000,DST_OFFSET=0]
jcr:baseVersion: b93cb7ea-6cab-4508-bb33-377fab1e0350
jcr:isCheckedOut: true
jcr:uuid: cd698b54-1921-41f5-86de-900e452be5f7
sling:resourceType: te/components/pages/product-switch
cq:lastModifiedBy: TE161316