2106718-1
Cable ass'y, Device-Out 5 ft
2106718-1
Cable ass'y, Device-Out 5 ft
- TE Internal #: 2106718-1
- TE Internal Description: Cable ass'y, Device-Out 5 ft
-
Cable Assembly Configuration :
Single Ended
-
Wire Size (mm²):
.823
-
Cable Assembly Length :
1.524 m [ 5 ft ]
-
Operating Temperature Range :
-55 – 85 °C [ -67 – 185 °F ]
-
Cable Assembly Type :
LVDC Pigtail
See All Features