Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type :
Housing
-
Connector & Housing Type :
Housing for Male Terminals
-
Connector System :
Wire-to-Board
-
Sealable :
No
-
Connector & Contact Terminates To :
Wire & Cable
Configuration Features
-
Number of Positions :
2
-
Number of Rows :
1
Electrical Characteristics
-
Operating Voltage (VAC):
250
-
Operating Voltage (VDC):
250
Body Features
-
Primary Product Color :
Black
Contact Features
-
Contact Base Material :
Brass
-
Contact Current Rating (Max) (A):
4
Termination Features
-
Termination Method to Wire & Cable :
Crimp
Mechanical Attachment
-
Mating Retention :
Without
-
Connector Mounting Type :
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material :
66 Nylon
-
Centerline (Pitch) :
2.5 mm [ .098 in ]
Dimensions
-
Wire Size (mm²):
.05 – .125
-
Wire Size (AWG):
30 – 26
Usage Conditions
-
Operating Temperature Range :
-40 – 105 °C [ -40 – 221 °F ]
Operation/Application
-
Circuit Application :
Signal
Packaging Features
-
Packaging Method :
Bag
-
Packaging Quantity :
1000