Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay Connection Type :
PCB Pins
Electrical Characteristics
-
Coil Resistance (Ω):
200
-
Contact Switching Load (Min) :
10mA @ .01V
-
Contact Limiting Breaking Current (A):
.4
-
Contact Voltage Rating (VDC):
24
-
Coil Power Rating DC (mW):
140
-
Coil Voltage Rating (VDC):
5
-
Contact Switching Voltage (Max) (VDC):
175
-
Coil Magnetic System :
Monostable, DC
-
Power Consumption (mW):
50 – 288
-
Insulation Initial Resistance (MΩ):
1000000
-
Coil Power Rating Class (mW):
100 – 150
-
Insulation Initial Dielectric Between Contacts and Coil (Vrms):
1500
-
Contact Limiting Continuous Current (A):
1.2
-
Contact Limiting Short-Time Current (A):
.4
-
Contact Limiting Making Current (A):
.4
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
200
-
Actuating System :
DC
Signal Characteristics
-
Isolation (HF Parameter) :
-20.7dB @ 900MHz, -39dB @ 100MHz
-
Insertion Loss (HF Parameter) :
-.02dB @ 100MHz, -.27dB @ 900MHz
Body Features
-
Product Weight :
1.8 g [ .0635 oz ]
Contact Features
-
Contact Current Class (A):
0 – 2
-
Contact Current Rating (Max) (A):
.7
-
Contact Arrangement :
1 Form C (CO)
-
Contact Base Material :
Ruthenium
-
Contact Number of Poles :
1
-
Contact Special Features :
Reed Contacts
-
Contact Plating Material :
Ruthenium
Mechanical Attachment
-
Product Mount Type :
Printed Circuit Board
Dimensions
-
Product Height :
7.5 mm [ .295 in ]
-
Product Length :
19.3 mm [ .759 in ]
-
Product Width :
7 mm [ .275 in ]
-
Width Class (Mechanical) (mm):
6 – 8
-
Height Class (Mechanical) (mm):
7 – 8
-
Length Class (Mechanical) (mm):
16 – 20
Usage Conditions
-
Operating Temperature Range (°C):
-40 – 85
-
Environmental Ambient Temperature (Max) :
85 °C [ 85 °F ]
-
Environmental Ambient Temperature Class (°C):
70 – 85
Operation/Application
-
Performance Type :
Standard
Packaging Features
-
Packaging Method :
Box & Tube, Tube
Other
-
Solder Process :
Wave Solder