Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type :
Connector Assembly
-
Connector & Housing Type :
Plug
-
Connector System :
Wire-to-Board
-
Sealable :
No
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
PCB Mount Orientation :
Vertical
-
Contacts Preloaded :
Yes
-
Number of Positions :
2
-
Number of Rows :
1
Electrical Characteristics
-
Operating Voltage (VAC):
250
Contact Features
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Type :
Pin
-
Contact Layout :
Inline
-
Contact Mating Area Plating Material :
Gold
-
Contact Retention Within Housing :
Without
-
Contact Current Rating (Max) (A):
12
Termination Features
-
Termination Method to Printed Circuit Board :
Through Hole - Solder
-
Termination Post & Tail Length :
3.81 mm [ .149 in ]
Mechanical Attachment
-
PCB Mount Retention :
Without
-
PCB Mount Alignment :
Without
-
Mating Alignment :
With
-
Mating Alignment Type :
Polarization
-
Mating Retention :
With
-
Mating Retention Type :
Detent Lock
-
Connector Mounting Type :
Board Mount
Housing Features
-
Housing Color :
Natural
-
Housing Material :
Nylon
-
Centerline (Pitch) :
5.08 mm [ .2 in ]
Dimensions
-
PCB Thickness (Recommended) :
1.57 mm [ .062 in ]
Usage Conditions
-
Operating Temperature Range :
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Shielded :
No
-
Circuit Application :
Power
Industry Standards
-
Compatible With Approved Standards Products :
UL E28476
-
Compatible With Agency/Standards Products :
CSA, UL
-
UL Flammability Rating :
UL 94V-0
-
UL Rating :
Certified, Recognized
-
CSA Rating :
LR 7189A
Packaging Features
-
Packaging Method :
Bag
-
Packaging Quantity :
100