Documentation Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Housing for male terminals

  • Connector System  Wire-to-Wire

  • Sealable  No

  • Hybrid Connector  No

  • Primary Locking Feature  Integrated in Housing

  • Strain Relief  No

  • Row-to-Row Spacing 5.9 mm [ .232 in ]

Configuration Features

  • Number of Positions  20

  • Number of Rows  2

Electrical Characteristics

  • Nominal Voltage Architecture (V) 12

  • Operating Voltage (VDC) 12

Body Features

  • Color  Brown

  • Cable Exit Angle  180°

  • Body Material  PBT

Contact Features

  • Mating Tab Width 1 mm [ .039 in ]

Mechanical Attachment

  • Mounting Feature  Yes

  • Terminal Position Assurance  Yes

  • Polarized  Yes

Housing Features

  • Centerline (Pitch) 2.5 mm [ .098 in ]

Dimensions

  • Width 32.8 mm [ 1.291 in ]

  • Height 15.8 mm [ .622 in ]

  • Length 32 mm [ 1.26 in ]

Usage Conditions

  • Operating Temperature Range -40 – 105 °C [ -40 – 221 °F ]

Operation/Application

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94-HB

Packaging Features

  • Packaging Quantity  150

Other

  • Connector Position Assurance Capable  No

  • Serviceable  Yes

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.