Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Industrial Pressure Transducer
-
Pressure Type :
Absolute
Configuration Features
-
Electrical Connection :
Packard
Electrical Characteristics
-
Supply Voltage Range (V):
9 – 30
Dimensions
-
Product Height :
57.15 mm [ 2.25 in ]
-
Dimensions :
24 x 24 x 82 mm [ .94 x .94 x 3.23 in ]
-
Hex Width Across Flats :
24 mm [ .944 in ]
Usage Conditions
-
Pressure :
.14 bar [ 2.03 psi ]
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Proof Pressure Range :
3X Rated
-
Output Signal Type :
4 – 20 mA
-
Pressure Accuracy :
Down to ± .1% FSO
Other
-
Sensor Options :
Adhesive Label, No Snubber
-
Port Fitting :
1/4 MBSPP