Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Assembly Type :
PCB Mount Receptacle
-
Connector System :
Board-to-Board
-
Sealable :
No
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
PCB Mount Orientation :
Right Angle
-
Number of Positions :
14
-
Number of Rows :
1
Electrical Characteristics
-
Operating Voltage (VAC):
50
-
Operating Voltage (VDC):
50
-
Insulation Resistance (MΩ):
100
Body Features
-
Primary Product Color :
White
Contact Features
-
Contact Base Material :
Phosphor Bronze
-
Mating Tab Thickness :
.25 mm [ .01 in ]
-
Mating Tab Width :
1.6 mm [ .063 in ]
-
Contact Layout :
Inline
-
Contact Mating Area Plating Material :
Tin
-
Contact Mating Area Plating Material Thickness :
.8 µm [ 31.5 µin ]
-
Contact Type :
Receptacle
-
Contact Current Rating (Max) (A):
1
Termination Features
-
Termination Post & Tail Length :
3.2 mm [ .126 in ]
-
Termination Method to Printed Circuit Board :
Through Hole - Solder
-
Rectangular Termination Post & Tail Width :
.4 mm [ .016 in ]
-
Rectangular Termination Post & Tail Thickness :
.6 mm [ .024 in ]
Mechanical Attachment
-
PCB Mount Retention Type :
Kinked Legs
-
Mating Alignment :
With
-
Mating Alignment Type :
Self-Aligning (Alignment Free)
-
PCB Mount Retention :
With
-
PCB Mount Alignment :
With
-
Connector Mounting Type :
Board Mount
Housing Features
-
Mating Entry Location :
Side
-
Centerline (Pitch) :
1.25 mm [ .049 in ]
-
Housing Material :
Nylon 6/6 GF
Dimensions
-
Connector Height :
5.4 mm [ .213 in ]
-
Row-to-Row Spacing :
3 mm [ .118 in ]
-
PCB Thickness (Recommended) :
1.6 mm [ .062 in ]
Usage Conditions
-
Operating Temperature Range :
-30 – 105 °C [ -22 – 221 °F ]
Operation/Application
-
Circuit Application :
Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Quantity :
204
-
Packaging Method :
Box, Tray