Documentation

Product Drawings

CAD Files

Catalog Pages/Data Sheets

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Filtered  Yes

  • Ground Option  None

  • Filter Type  Power Line

  • Input Type  IEC

  • Output Type  .250" FASTON

  • Type of Connector  IEC 60320-1 C-14

  • Output Orientation  Straight

  • Ground Choke Option  No

Electrical Characteristics

  • Current Rating (A) 15

  • Voltage (Max) (VAC) 250

  • Leakage Current (Max) (120VAC, 60Hz) (µA) 220

  • Leakage Current (Max) (250VAC, 50Hz) (µA) 380

Mechanical Attachment

  • Mount Style  Flanged

  • Mount Angle  Right Angle

Usage Conditions

  • Operating Temperature Range (°C) -10 – 40

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.