Documentation Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector System  Wire-to-Board

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board

  • Shielded  Yes

  • Hybrid Header  No

Configuration Features

  • Number of Positions  2

  • Number of Rows  1

  • Number of Sections  1

Electrical Characteristics

  • Operating Voltage (VDC) 3.3

  • Voltage Rating (Max) (VDC) 12

Body Features

  • Color  Black

Termination Features

  • Termination Method  Through Hole - Solder

Mechanical Attachment

  • PCB Mount Alignment  With

  • Mounting Orientation  Horizontal/90°

  • PCB Mount Retention  Without

Housing Features

  • Centerline (Pitch) 1.27 mm [ .05 in ]

Dimensions

  • Width 26.7 mm [ 1.051 in ]

  • Profile Height from PCB 14.2 mm [ .559 in ]

  • PCB Thickness (Recommended) 1.6 mm [ .063 in ]

  • Length 27 mm [ 1.063 in ]

Usage Conditions

  • Operating Temperature Range -40 – 85 °C [ -40 – 185 °F ]

  • Operating Temperature (Max) (°C) 65, 70, 75, 80, 85

  • Operating Temperature (Max) (°F) 149, 158, 167, 176, 185

Industry Standards

  • Degree of Protection  IP5K

  • UL Flammability Rating  UL 94-HB

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.