Documentation

Product Drawings

CAD Files

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Housing for male terminals

  • Connector System  Wire-to-Wire

  • Sealable  Yes

  • Hybrid Connector  No

  • Primary Locking Feature  Integrated in Housing

  • Connector & Contact Terminates To  Wire & Cable

  • Strain Relief  No

  • Row-to-Row Spacing 5.2 mm [ .2 in ]

Configuration Features

  • Number of Positions  8

  • Number of Rows  2

Body Features

  • Color  Gray

  • Cable Exit Angle  180°

  • Body Material  PBT

Contact Features

  • Mating Tab Width 1.01 mm [ .04 in ]

Mechanical Attachment

  • Mounting Feature  Without

  • Terminal Position Assurance  No

  • Polarized  Yes

Housing Features

  • Centerline (Pitch) 2.5 mm [ .098 in ]

Dimensions

  • Width 30 mm [ 1.18 in ]

  • Height 18 mm [ .708 in ]

  • Length 17 mm [ .669 in ]

Operation/Application

  • Circuit Application  Signal

Packaging Features

  • Packaging Method  Bag

  • Packaging Quantity  300

Other

  • Connector Position Assurance Capable  No

  • Serviceable  No

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.