CAT-T4827-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Aluminum
  • Insulated No
  • Seal Type Family Seal or Unsealed
  • Crimp Type C-Crimp
  • Typical Current Rating 3
  • Terminal & Splice Style Receptacle
  • Mating Tab Width 1.6
  • Mating Tab Thickness .6
  • Interface Plating Gold (Au)
  • Termination Method Crimp
  • Wire Size 1 – 2.5
  • Wire Size .08 – .22
  • Wire Size Search 5
  • Wire Size Search .08
  • Tab Length 11
  • Operating Temperature Range -55 – 105
  • Terminal Transmits 0 – 24 A (Low Power)
927742-6 Crimp Terminal Housings  1
RAST
  • Housing Type Tab Housing
  • Sealable No
  • Insulated No
  • Product Type Terminal Housing
  • Style Code C
  • Number of Positions 6
  • Housing Color Natural
  • Mating Retention With
  • Mating Alignment With
  • Terminal & Splice Style Tab
  • Terminal Orientation Straight
  • Mounting Style Panel Mount
  • Mating Retention Type Locking Lance
  • Mating Alignment Type Polarization
  • Housing Material Polyamide
  • Centerline 5
  • Length 30.5
  • Operating Temperature Range -25 – 105
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 200
928343-6 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Strain Relief Without
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 6
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 1&2/4&5
  • Color Natural
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment Type Keyed
  • Polarizing Rib Location 6b
  • Lock Style Interior
  • Lock Type Latch
  • Mating Alignment With
  • Locking Latch Between Cavity Number 3&4
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6.6
  • Length 30
  • Height 12.2
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Quantity 1500
  • Packaging Method Box & Carton
  • Comment Tab Housing uses FASTIN-FASTON .250 series Tabs.
293011-1 Crimp Terminal Housings  1
RAST
  • Terminates To Wire/Cable
  • Housing Type Tab Housing
  • Sealable No
  • Insulated No
  • Product Type Terminal Housing
  • Style Code C
  • Number of Positions 5
  • Housing Color Natural
  • Mating Retention With
  • Mating Alignment With
  • Terminal & Splice Style Tab
  • Terminal Orientation Straight
  • Mounting Style Panel Mount
  • Mating Retention Type Locking Lance
  • Mating Alignment Type Polarization
  • Housing Material Polyamide 6
  • Centerline 5
  • Length 30.5
  • Operating Temperature Range -25 – 105
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 200
3-829868-8 Standard Edge Connectors  1
RAST
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Number of Positions 8
  • Number of Rows 1
  • Selectively Loaded No
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Pre-Assembled Yes
  • Card Entry Style Side
  • Standoffs Without
  • Hot Pluggable No
  • Operating Voltage 63 V
  • Cable Exit Angle 90°
  • Color Gray
  • Contact Base Material CuSn4
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Thickness 5 – 12
  • Contact Type Socket
  • Contact Mating Area Plating Material Pre-Tin
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Locking Clip Location None
  • Connector Mounting Type Cable Mount
  • Mating Retention Without
  • Mating Alignment Type Keyed
  • Contact Retention With
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Color Gray
  • Housing Material PBTP
  • End Caps Without
  • Housing Style Closed End
  • Card Slot Depth 5
  • Height 7.35
  • Wire Insulation Diameter 1.2 – 1.4
  • Accepts Wire Insulation Diameter Range 1.3
  • PCB Thickness (Recommended) 1.5
  • Wire/Cable Size 24
  • Operating Temperature Range -40 – 110
  • Circuit Application Signal
  • For Use With PCB Frame
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Carton
  • Packaging Quantity 2240
9-927742-4 Crimp Terminal Housings  1
RAST
  • Housing Type Tab Housing
  • Sealable No
  • Insulated No
  • Product Type Terminal Housing
  • Style Code C
  • Number of Positions 4
  • Housing Color Natural
  • Mating Retention With
  • Mating Alignment With
  • Terminal & Splice Style Tab
  • Terminal Orientation Straight
  • Mounting Style Panel Mount
  • Mating Retention Type Locking Lance
  • Mating Alignment Type Polarization
  • Housing Material Polyamide
  • Centerline 5
  • Length 30.5
  • Operating Temperature Range -25 – 105
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 200
2-1241959-4 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Glow Wire
  • Connector Type Housing
  • Strain Relief Without
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 4
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 4d
  • Color Natural
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment Type Keyed
  • Polarizing Rib Location 1a,4b
  • Lock Style Exterior
  • Lock Type Latch
  • Mating Alignment With
  • Locking Latch Between Cavity Number 2&3, 3&4
  • Centerline (Pitch) 5
  • Housing Configuration Both Ends Closed
  • Housing Color Natural
  • Housing Material PA 6
  • Length 25.5
  • Height 13.9
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Quantity 1250
  • Packaging Method Box
521384-4 Wire-to-Board Headers & Receptacles  1
RAST
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector Assembly
  • Connector Type Connector Assembly
  • PCB Mount Orientation Right Angle
  • Number of Positions 4
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Preloaded Yes
  • Position Keyed 3C, 4D
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Tin
  • Contact Mating Area Plating Thickness 3.8
  • Contact Type Tab
  • Contact Current Rating (Max) 16
  • PCB Contact Termination Area Plating Thickness 3.8
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Wire & Cable Solder
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Contact Retention Without
  • PCB Mount Alignment Type Boss
  • Mating Area Interface Dimensions .25 in
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Centerline (Pitch) 5
  • Housing Color Black
  • Housing Material Nylon 6/6
  • Height 14.9
  • Tail Length 3.5
  • Length 16.65
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • For Use With Receptacle Connector
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 112
284932-5 Standard Edge Connectors  1
RAST
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Stranded
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Profile Standard
  • Number of Positions 5
  • Number of Rows 1
  • Selectively Loaded No
  • PCB Mount Orientation Right Angle
  • Keying Rib Location Between Cavities 2/3
  • Preloaded Yes
  • Pre-Assembled Yes
  • Card Entry Style Side
  • Standoffs Without
  • Hot Pluggable No
  • Operating Voltage 63 V
  • Cable Exit Angle 90°
  • Color Black
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 2
  • Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Thickness 4 – 10
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Locking Clip Location None
  • Connector Mounting Type Cable Mount
  • Mating Retention Without
  • Mating Alignment Type Keyed
  • Contact Retention Without
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Color Black
  • Housing Material PBT GF
  • End Caps Without
  • Housing Style Closed End
  • Card Slot Depth 5
  • Height 7.35
  • Wire Insulation Diameter 1.3
  • Accepts Wire Insulation Diameter Range 1.3
  • PCB Thickness (Recommended) 1.5
  • Wire/Cable Size 24 – 22
  • Operating Temperature Range -40 – 110
  • Circuit Application Signal
  • For Use With PCB Frame
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 280
3-928343-8 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Strain Relief Without
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 8
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 1&2,3&4,7&8
  • Color Gray
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment Type Keyed
  • Polarizing Rib Location 8b
  • Lock Style Interior
  • Lock Type Latch
  • Mating Alignment With
  • Locking Latch Between Cavity Number 2&3, 7&8
  • Centerline (Pitch) 5
  • Housing Color Gray
  • Housing Material PA 6.6
  • Length 40
  • Height 12.2
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Quantity 1000
  • Packaging Method Package
928343-4 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Strain Relief Without
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 4
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 3&4
  • Color Natural
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment Type Keyed
  • Polarizing Rib Location 3b
  • Lock Style Interior
  • Lock Type Latch
  • Mating Alignment With
  • Locking Latch Between Cavity Number 2&3
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6.6
  • Length 20
  • Height 12.2
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • RAST Version 04-C
  • Packaging Quantity 2000
  • Packaging Method Bag
  • Comment Tab Housing uses FASTIN-FASTON .250 series Tabs.
3-829868-6 Standard Edge Connectors  1
RAST
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Number of Positions 6
  • Number of Rows 1
  • Selectively Loaded No
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Pre-Assembled Yes
  • Card Entry Style Side
  • Standoffs Without
  • Hot Pluggable No
  • Operating Voltage 63 V
  • Cable Exit Angle 90°
  • Color Gray
  • Contact Base Material CuSn4
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Thickness 5 – 12
  • Contact Type Socket
  • Contact Mating Area Plating Material Pre-Tin
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Locking Clip Location None
  • Connector Mounting Type Cable Mount
  • Mating Retention Without
  • Mating Alignment Type Keyed
  • Contact Retention With
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Color Gray
  • Housing Material PBTP
  • End Caps Without
  • Housing Style Closed End
  • Card Slot Depth 5
  • Height 7.35
  • Wire Insulation Diameter 1.2 – 1.4
  • Accepts Wire Insulation Diameter Range 1.3
  • PCB Thickness (Recommended) 1.5
  • Wire/Cable Size 24
  • Operating Temperature Range -40 – 110
  • Circuit Application Signal
  • For Use With PCB Frame
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Carton
  • Packaging Quantity 2800
2-1241981-3 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Glow Wire
  • Connector Type Housing
  • Strain Relief Without
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 3
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 2&3
  • Color Natural
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment Type Keyed
  • Polarizing Rib Location 2b
  • Lock Style Interior
  • Lock Type Latch
  • Mating Alignment With
  • Locking Latch Between Cavity Number 1&2
  • Centerline (Pitch) 5
  • Housing Configuration Both Ends Closed
  • Housing Color Natural
  • Housing Material PA 6
  • Length 25.5
  • Height 12.2
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Quantity 3000
  • Packaging Method Bag
1241961-3 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Glow Wire
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 2
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 1c,2d
  • Color Natural
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment Type Keyed
  • Polarizing Rib Location 2b
  • Lock Style Exterior
  • Lock Type Latch
  • Mating Alignment With
  • Locking Latch Between Cavity Number 1&2
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6.6
  • Length 25.5
  • Height 13.9
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Quantity 3200
  • Packaging Method Box & Carton
1-1534072-8 Wire-to-Board Headers & Receptacles  1
RAST
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • Product Type Connector
  • Connector Type Connector Assembly
  • Number of Positions 8
  • Number of Rows 1
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Mating Retention With
  • Mating Retention Type Locking
  • Lock Style Exterior
  • Lock Type Latch
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Centerline (Pitch) 5
  • Housing Color Natural
  • RAST Version None
1-964575-3 PCB Connector Mounting  1
RAST
  • Accessory Type PCB Frame
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Accessory
  • PCB Mount Orientation Vertical
  • Number of Positions 3
  • Color Black
  • Centerline (Pitch) 2.5
  • PCB Thickness (Recommended) 1.5
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 7000
  • Packaging Method Carton
927742-2 Crimp Terminal Housings  1
RAST
  • Housing Type Tab Housing
  • Sealable No
  • Insulated No
  • Product Type Terminal Housing
  • Style Code C
  • Number of Positions 2
  • Housing Color Natural
  • Mating Retention With
  • Mating Alignment With
  • Terminal & Splice Style Tab
  • Terminal Orientation Straight
  • Mounting Style Panel Mount
  • Mating Retention Type Locking Lance
  • Mating Alignment Type Polarization
  • Housing Material Polyamide
  • Centerline 5
  • Length 30.5
  • Operating Temperature Range -25 – 105
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 200
1-1971817-4 Wire-to-Board Headers & Receptacles  1
RAST
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 3.75
  • Product Type Connector
  • Connector Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Number of Positions 4
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Preloaded Yes
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Tin
  • Contact Type Tab
  • Contact Current Rating (Max) 6
  • PCB Contact Termination Area Plating Thickness 3.8
  • Contact Transmits (Typical) Signal (Data)
  • Contact Style Straight
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Material Tin
  • PCB Mounting Style Through Hole
  • Mating Retention With
  • Contact Retention Without
  • Mating Retention Type Latch
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material Nylon
  • Height 15.5
  • Tail Length 2.9
  • Length 12.6
  • Operating Temperature Range -40 – 120
  • For Use With Connector/Cable Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Carton
  • Packaging Quantity 225
928343-5 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Strain Relief Without
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 5
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 3&4
  • Color Natural
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment Type Keyed
  • Polarizing Rib Location 1a/5b
  • Lock Style Interior
  • Lock Type Latch
  • Mating Alignment With
  • Locking Latch Between Cavity Number 2&3
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6.6
  • Length 25
  • Height 12.2
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Quantity 2000
  • Packaging Method Bag
  • Comment Tab Housing uses FASTIN-FASTON .250 series Tabs.
1-284686-1 Wire-to-Board Headers & Receptacles
RAST
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Configuration LIF
  • PCB Mount Orientation Vertical
  • Number of Positions 10
  • Number of Rows 1
  • Short Circuit Position None
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Tin
  • Contact Mating Area Plating Thickness 2
  • Contact Current Rating (Max) 16
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount
  • Polarizing Rib Location 6D
  • Locking Latch Between Cavity Number 4&5
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6.6 GF
  • Length 24.9
  • Operating Temperature Range -25 – 105
  • Circuit Application Power
  • For Use With RAST 5 Header
  • RAST Version None
  • Packaging Method Tray/Box