CAT-HPCH5372 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header Yes
  • Number of Positions 44
  • Number of Rows 1
  • Number of Sections 4
  • Number of Signal Positions 76
  • Nominal Voltage Architecture 12
  • Color Black
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Gold (Au)
  • Termination Method Pressfit/Compliant Pin
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Locking Interface With
  • Centerline (Pitch) 1.5
  • Width 18.5
  • Length 129.7
  • Profile Height from PCB 21.9
  • Operating Temperature Range -40 – 100
  • Operating Temperature (Max) 100
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
  • Packaging Quantity 3
  • Packaging Type Tube
202K153-3-01/86-0 Heat Shrink Boots
MODUK DEF STAN 59-97
  • Molded Part Type Molded Boot
  • Lipped Yes
  • Material Systems Code 10
  • Adhesive Pre-Coat Yes
  • Entry Size (Solid or Fixed Adapter) 8
  • Entry Size (Spin Coupling Adapter) 12
  • Material Modified Polyolefin
  • Cable Diameter Range 8.4 – 19
  • Wire/Cable Outside Diameter .35 in
  • Operating Temperature Range -55 – 105
  • Power Cable Accessory No
  • Approved Standards BS-G-198-5-DA
  • Government Qualified No
  • Fluid/Chemical Resistance Suitable for occasional exposure to fluids
  • Adhesive Options /86 Precoat, -55 – 105°C (-67 – 221°F)
  • Adhesive Type High Performance Pre-Coat Adhesive
202D163-4-0 Heat Shrink Boots
MODUK DEF STAN 59-97
  • Molded Part Type Molded Boot
  • Lipped Yes
  • Material Systems Code 10
  • Adhesive Pre-Coat No
  • Entry Size (Solid or Fixed Adapter) 10 – 12
  • Entry Size (Spin Coupling Adapter) 16 – 18
  • Material Modified Polyolefin
  • Cable Diameter Range 9.9 – 22.1
  • Wire/Cable Outside Diameter .43 in
  • Operating Temperature Range -55 – 135
  • Power Cable Accessory No
  • Approved Standards SAE AS I 81765/1, Type II
  • Government Qualified No
  • Fluid/Chemical Resistance Suitable for occasional exposure to fluids
  • Adhesive Options S1006 Separate Adhesive, -55°C – 135°C (-67°F – 275°F)
  • Adhesive Type Adhesive Purchased Separately
222D163-4-0 Heat Shrink Boots
MODUK DEF STAN 59-97
  • Molded Part Type Molded Boot
  • Lipped Yes
  • Material Systems Code 10
  • Adhesive Pre-Coat No
  • Entry Size (Solid or Fixed Adapter) 10 – 12
  • Entry Size (Spin Coupling Adapter) 16 – 18
  • Material Modified Polyolefin
  • Cable Diameter Range 9.9 – 22.1
  • Wire/Cable Outside Diameter .43 in
  • Operating Temperature Range -55 – 135
  • Power Cable Accessory No
  • Approved Standards SAE AS I 81765/1, Type II
  • Government Qualified No
  • Fluid/Chemical Resistance Suitable for occasional exposure to fluids
  • Adhesive Options S1006 Separate Adhesive, -55°C – 135°C (-67°F – 275°F)
  • Adhesive Type Adhesive Purchased Separately
381A301-125-0 Breakouts/Transitions
  • Molded Part Shape One to Two Cables
  • Product Type Molded Part
  • Molded Part Type Transition
  • Profile Slimline
  • Size Code 01
  • Number of Branches/Legs 2
  • Material Systems Code 300
  • Adhesive Pre-Coat No
  • Transition Type Y-Transition
  • Material Modified Fluoropolymer
  • Material Code 125
  • Inside Diameter Range (Body) 6.6 – 19.5
  • Inside Diameter Range (Leg 1) 9.6 – 13.2
  • Inside Diameter Range (Leg 2) 9.6 – 13.2
  • Operating Temperature Range -55 – 175
  • Flammability Flame-Retardant
  • Power Cable Accessory No
  • Government Qualified No
  • Wire/Cable OD 10
  • Wire/Cable Main Branch OD 10
  • Wire/Cable Sm Branch OD 10
  • Fluid/Chemical Resistance Long-term immersn elevated temp incl fuel
  • Special Requirements Flame Retarded
  • Adhesive Options S1255-04 Separate Adhesive
  • Adhesive Type Adhesive Purchased Separately
  • Comment Contact Raychem for additional adhesive and/or cut off boot length information
  • Adhesive Code S1255-04
462A023-3-0 Breakouts/Transitions
MODUK DEF STAN 59-97
  • Molded Part Shape One to Three Cables
  • Product Type Molded Part
  • Molded Part Type Transition
  • Size Code 23
  • Number of Branches/Legs 3
  • Material Systems Code 10
  • Adhesive Pre-Coat No
  • Transition Type 1 to 3 Cables
  • Material Modified Polyolefin
  • Pliancy Semi-Rigid
  • Material Code 3
  • Inside Diameter Range (Body) 13.2 – 26.9
  • Inside Diameter Range (Leg 1) 6.9 – 13.2
  • Inside Diameter Range (Leg 2) 6.9 – 13.2
  • Inside Diameter Range (Leg 3) 6.9 – 13.2
  • Operating Temperature Range -55 – 135
  • Power Cable Accessory No
  • Government Qualified No
  • Wire/Cable OD 16
  • Wire/Cable Main Branch OD 10
  • Wire/Cable Sm Branch OD 10
  • Fluid/Chemical Resistance Occasional exposure to fluids
  • Special Requirements Flame Retarded
  • Adhesive Options S1125 Separate Adhesive
  • Adhesive Type Adhesive Purchased Separately
  • Adhesive Code S1125
462A046-25/225-0 Breakouts/Transitions
DIN VG 95343-6 DIN VG 95343-7 DIN VG 95343-8 Beiblatt 1 DIN VG 95343-9 MODUK DEF STAN 59-97
  • Molded Part Shape One to Three Cables
  • Product Type Molded Part
  • Molded Part Type Transition
  • Size Code 46
  • Number of Branches/Legs 3
  • Material Systems Code 25
  • Adhesive Pre-Coat Yes
  • Transition Type 1 to 3 Cables
  • Material Modified Elastomer
  • Material Code 25
  • Inside Diameter Range (Body) 25.4 – 55.6
  • Inside Diameter Range (Leg 1) 12.4 – 26.9
  • Inside Diameter Range (Leg 2) 12.4 – 26.9
  • Inside Diameter Range (Leg 3) 12.4 – 26.9
  • Operating Temperature Range -75 – 150
  • Resistant To Fluids
  • Power Cable Accessory No
  • Government Qualified No
  • Wire/Cable OD 28
  • Wire/Cable Main Branch OD 14
  • Wire/Cable Sm Branch OD 14
  • Fluid/Chemical Resistance Long-term exposure at elevated temps
  • Special Requirements Flame Retarded
  • Adhesive Options /225 Precoat
  • Adhesive Type Unicure Pre-Coated Epoxy Adhesive
  • Comment Use only with DR-25 tubing.
  • Adhesive Code 225
806702-000 Heat Shrink Boots
DIN VG 95343-6 DIN VG 95343-7 DIN VG 95343-8 Beiblatt 1 DIN VG 95343-9 MODUK DEF STAN 59-97
  • Molded Part Type Molded Boot
  • Lipped No
  • Material Systems Code 25
  • Adhesive Pre-Coat No
  • Material Modified Elastomer
  • Cable Diameter Range 6.9 – 22.9
  • Wire/Cable Outside Diameter .3 in
  • Operating Temperature Range -75 – 150
  • Power Cable Accessory No
  • Approved Standards BS-G-198-5-DE
  • Government Qualified No
  • Fluid/Chemical Resistance Suitable for long term fluid exposure at elevated temperatures
  • Adhesive Options S1048 Separate Adhesive, -55°C – 105°C (-67°F – 221°F)
  • Adhesive Type Adhesive Purchased Separately
202D174-25/225-0 Heat Shrink Boots
DIN VG 95343-6 DIN VG 95343-7 DIN VG 95343-8 Beiblatt 1 DIN VG 95343-9
  • Molded Part Type Molded Boot
  • Lipped Yes
  • Material Systems Code 25
  • Adhesive Pre-Coat Yes
  • Material Modified Elastomer
  • Inside Diameter as Supplied 51.8
  • Operating Temperature Range -75 – 150
  • Power Cable Accessory No
  • Approved Standards VG95343 Parts 6,7,8 and 9
  • Government Qualified No
  • Adhesive Options None
  • Adhesive Type Unicure Pre-Coated Epoxy Adhesive
202K174-3-0 Heat Shrink Boots
MODUK DEF STAN 59-97
  • Molded Part Type Molded Boot
  • Lipped Yes
  • Material Systems Code 10
  • Adhesive Pre-Coat No
  • Entry Size (Solid or Fixed Adapter) 16 – 18
  • Entry Size (Spin Coupling Adapter) 20 – 22
  • Material Modified Polyolefin
  • Cable Diameter Range 15.7 – 35
  • Wire/Cable Outside Diameter .7 in
  • Operating Temperature Range -55 – 135
  • Power Cable Accessory No
  • Approved Standards BS-G-198-5-DA
  • Government Qualified No
  • Fluid/Chemical Resistance Suitable for occasional exposure to fluids
  • Adhesive Options S1006 Separate Adhesive, -55°C – 135°C (-67°F – 275°F)
  • Adhesive Type Adhesive Purchased Separately
222A163-25-0 Heat Shrink Boots
DIN VG 95343-6 DIN VG 95343-7 DIN VG 95343-8 Beiblatt 1 DIN VG 95343-9 MODUK DEF STAN 59-97
  • Molded Part Type Molded Boot
  • Lipped No
  • Material Systems Code 25
  • Adhesive Pre-Coat No
  • Material Modified Elastomer
  • Cable Diameter Range 9.4 – 27.4
  • Wire/Cable Outside Diameter .43 in
  • Operating Temperature Range -75 – 150
  • Power Cable Accessory No
  • Approved Standards BS-G-198-5-DE
  • Government Qualified No
  • Fluid/Chemical Resistance Suitable for long term fluid exposure at elevated temperatures
  • Adhesive Options S1048 Separate Adhesive, -55°C – 105°C (-67°F – 221°F)
  • Adhesive Type Adhesive Purchased Separately
207W234-3-01-0 Feedthroughs
  • Product Type Cable Entry Seals/Feedthroughs
  • Size Code 34
  • Included O-Ring No
  • Nut Type B
  • Material Modified Polyolefin
  • Pliancy Semi-Rigid
  • Adhesive Pre-Coat No
  • Material Code 3
  • Mounting Hole Diameter 47
  • Threaded End Inside Diameter 30.1
  • Expanded Inside Diameter (Min) 27.9
  • Recovered Inside Diameter (Max) 12
  • Recovered Wall Thickness (Nominal) 2.03
  • Length 87
  • Power Cable Accessory No
  • Government Qualified No
  • Adhesive Type Adhesive Purchased Separately
  • Adhesive Code S1017
D14-30FR Breakouts/Transitions
  • Molded Part Shape Breakout
  • Product Type Molded Part
  • Molded Part Type Cable Breakout
  • Size Code 14-30
  • Number of Branches/Legs 2
  • Adhesive Pre-Coat Yes
  • Material Modified Polyolefin
  • Pliancy Semi-Rigid
  • Material Code 3
  • Inside Diameter Range (Body) 15.24 – 30.48
  • Inside Diameter Range (Leg 1) 4.3 – 12.7
  • Inside Diameter Range (Leg 2) 4.3 – 12.7
  • Operating Temperature Range -55 – 90
  • Power Cable Accessory No
  • Government Qualified No
  • Adhesive Options /97 Precoat
  • Adhesive Type Good Water Blocking Pre-Coat Adhesive
  • Breakout Angle Straight
  • Adhesive Code 97
202D921-100/180-0 Heat Shrink Boots
  • Molded Part Type Molded Boot
  • Lipped Yes
  • Material Systems Code 100
  • Adhesive Pre-Coat Yes
  • Entry Size (Solid or Fixed Adapter) 4
  • Entry Size (Spin Coupling Adapter) 5 – 7
  • Cable Diameter Range 2.1 – 4.5
  • Wire/Cable Outside Diameter .09 in
  • Operating Temperature Range -30 – 80
  • Flammability Low Fire Hazard
  • Power Cable Accessory No
  • Approved Standards BR1326 listed Class G
  • Government Qualified No
  • Fluid/Chemical Resistance Suitable for occasional exposure to fluids
  • Adhesive Options /180 Precoat, -80 – 80°C (-112 – 176°F)
  • Adhesive Type Good Water Blocking Pre-Coat Adhesive
562A011-4/42-0 Breakouts/Transitions
MODUK DEF STAN 59-97
  • Molded Part Shape One to Four Cables
  • Product Type Molded Part
  • Molded Part Type Transition
  • Size Code 11
  • Number of Branches/Legs 4
  • Material Systems Code 10
  • Adhesive Pre-Coat Yes
  • Transition Type 1 to 4 Cables
  • Material Modified Polyolefin
  • Pliancy Flexible
  • Material Code 4
  • Inside Diameter Range (Body) 6.9 – 13.2
  • Inside Diameter Range (Leg 1) 3.4 – 6.6
  • Inside Diameter Range (Leg 2) 3.4 – 6.6
  • Inside Diameter Range (Leg 3) 3.4 – 6.6
  • Inside Diameter Range (Leg 4) 3.4 – 6.6
  • Operating Temperature Range -20 – 60
  • Power Cable Accessory No
  • Government Qualified No
  • Wire/Cable OD 10
  • Wire/Cable Main Branch OD 4
  • Wire/Cable Sm Branch OD 4
  • Fluid/Chemical Resistance Occasional exposure to fluids
  • Special Requirements Flame Retarded
  • Adhesive Type General Purpose Pre-Coat Adhesive
  • Adhesive Code 42
202A142-25/86-0 Heat Shrink Boots
  • Molded Part Type Molded Boot
  • Lipped No
  • Material Systems Code 25
  • Adhesive Pre-Coat Yes
  • Material Modified Elastomer
  • Cable Diameter Range 7.4 – 25.4
  • Wire/Cable Outside Diameter .3 in
  • Operating Temperature Range -55 – 105
  • Power Cable Accessory No
  • Approved Standards BS-G-198-5-DE
  • Government Qualified No
  • Fluid/Chemical Resistance Suitable for long term fluid exposure at elevated temperatures
  • Adhesive Options /86 Precoat, -55 – 105°C (-67 – 221°F)
  • Adhesive Type High Performance Pre-Coat Adhesive
222D142-3-0 Heat Shrink Boots
  • Molded Part Type Molded Boot
  • Molded Part Shape 90°
  • Lipped Yes
  • Material Systems Code 10
  • Adhesive Pre-Coat No
  • Connector or Backshell Outside Diameter .79 in
  • Wire/Cable Outside Diameter .31 in
  • Operating Temperature Range -55 – 135
  • Approved Standards BS-G-198-5-DA
  • Fluid/Chemical Resistance Suitable for occasional exposure to fluids
  • Adhesive Options S1006 Separate Adhesive, -55°C to +135°C (-67°F to + 275°F)
462A034-25-0 Breakouts/Transitions
DIN VG 95343-6 DIN VG 95343-7 DIN VG 95343-8 Beiblatt 1 DIN VG 95343-9 MODUK DEF STAN 59-97
  • Molded Part Shape One to Three Cables
  • Product Type Molded Part
  • Molded Part Type Transition
  • Size Code 34
  • Number of Branches/Legs 3
  • Material Systems Code 25
  • Adhesive Pre-Coat No
  • Transition Type 1 to 3 Cables
  • Material Modified Elastomer
  • Material Code 25
  • Inside Diameter Range (Body) 18.8 – 38.6
  • Inside Diameter Range (Leg 1) 9.7 – 19.3
  • Inside Diameter Range (Leg 2) 9.7 – 19.3
  • Inside Diameter Range (Leg 3) 9.7 – 19.3
  • Operating Temperature Range -75 – 150
  • Resistant To Fluids
  • Power Cable Accessory No
  • Government Qualified No
  • Wire/Cable OD 22
  • Wire/Cable Main Branch OD 11
  • Wire/Cable Sm Branch OD 11
  • Fluid/Chemical Resistance Long-term exposure at elevated temps
  • Special Requirements Flame Retarded
  • Adhesive Options S1125 Separate Adhesive
  • Adhesive Type Adhesive Purchased Separately
  • Comment Contact Raychem for additional adhesive and/or cut off boot length information
  • Adhesive Code S1125
202A174-3-0 Heat Shrink Boots
  • Molded Part Type Molded Boot
  • Molded Part Shape Straight
  • Lipped No
  • Material Systems Code 10
  • Adhesive Pre-Coat No
  • Cable Diameter Range 16 – 48.3
  • Connector or Backshell Outside Diameter 1.57 in
  • Wire/Cable Outside Diameter .71 in
  • Operating Temperature Range -55 – 135
  • Approved Standards BS-G-198-5-DA
  • Fluid/Chemical Resistance Suitable for occasional exposure to fluids
  • Adhesive Options S1006 Separate Adhesive, -55°C to +135°C (-67°F to + 275°F)
202A163-25-0 Heat Shrink Boots
  • Molded Part Type Molded Boot
  • Lipped No
  • Material Systems Code 25
  • Adhesive Pre-Coat No
  • Material Modified Elastomer
  • Cable Diameter Range 9.4 – 27.2
  • Wire/Cable Outside Diameter .43 in
  • Operating Temperature Range -75 – 150
  • Power Cable Accessory No
  • Approved Standards BS-G-198-5-DE
  • Government Qualified No
  • Fluid/Chemical Resistance Suitable for long term fluid exposure at elevated temperatures
  • Adhesive Options S1048 Separate Adhesive, -55°C – 105°C (-67°F – 221°F)
  • Adhesive Type Adhesive Purchased Separately