offshore marine

Application

Offshore / Marine Certified Sensors

TE Connectivity (TE) offers various pressure transducers and submersible level sensors for the offshore and marine industries.

TE has obtained ABS (American Bureau of Shipping), DNV, and GL approvals for several models of pressure sensors used in marine and offshore applications. The ratings certify that these sensors are approved for use on vessels requiring certifications. ABS, DNV, and GL approved pressure sensors are designed for various applications including ships, barges, offshore oil platforms, and desalination.  Additionally, sensors and transducers can be manufactured with hazardous location approvals.  From intrinsically safe to SIL2 ratings, pressure transducers can be installed in harsh environments.