oil site for VRU

Application

Bi-Directional Pressure Transducer

TE offers low pressure bi-directional pressure transducers for various applications.

Manufactured from 316L stainless steel, the pressure transducers can be manufactured as intrinsically safe or non-incendive. The bi-directional measurement range is common for low pressure applications where both positive and negative pressure need to be monitored.  The system, such as a closed loop vapor recovery unit (VRU) can generate a negative pressure as ambient temperatures change. Option code "421" at the end of a standard model number defines the bi-directional range. With increased emissions controls and usage of SCADA systems for remote monitoring, the pressure measurement of low pressure exhaust gases has been a low cost option with great value.  Vapor Recovery Units (VRU's) monitor and recover vapors such as methane in oil applications.  The sensor is monitoring the positive pressure of the vapor in the tank as well as the suction during the recovery process.

Common Pressures

Pressure Measurement 
Nominal PSI Range

Measurement Code with

Option Code 421

± 70 millibar ~ ±1.015 PSI 00070M
± 150 millibar ~ ±2.176 PSI 00150M
± 350 millibar ~ ±5.076 PSI 00350M
± 1050 millibar ~ ±15.23 PSI 01050M

Example

Using the pressure measurement ± 70 millibar as an example with a 4-20mA output signal, the transmitter would have an output signal as the following:

Output Pressure
4mA -70 millibar
12mA 0 millibar
20mA +70 millibar
gauge pressure versus bi-directional calibration
Example shows a 4-20mA output signal calibrated for a 0 to 1 PSI pressure range versus a -1 to 1 PSI pressure range.
AST43LP Pressure Transducers  1
PRODUCT

Sensors

-

Pressure Transducers

NON-INCENDIVE LOW PRESSURE TRANSDUCER - AST43LP

  • TE Internal Number: CAT-PTT0044

active
  • Sensor Type Non-Incendive Pressure Transducer
  • Type Absolute
  • Supply Voltage 10 – 28
  • Electrical Connection 4 Pin Mini-Fast
  • Port Material 316L
  • Pressure Port/Fitting 1/2 MNPT
  • Operating Temperature -40 – 80
  • Pressure Range 0 – 1 to 15 psi
  • Output/Span 1 – 5 V
  • Accuracy ±0.25% FSO
  • Overpressure 2X, Min
  • Options Increased Proof Pressure
AST44LP Pressure Transducers  1
PRODUCT

Sensors

-

Pressure Transducers

LOW PRESSURE IS PRESSURE TRANSDUCER - AST44LP

  • TE Internal Number: CAT-PTT0047

active
  • Sensor Type Intrinsically Safe Pressure Transducer
  • Type Absolute
  • Supply Voltage 10 – 28
  • Electrical Connection 6 Pin Bendix PT06A
  • Port Material 316L
  • Pressure Port/Fitting 1/2 MNPT
  • Operating Temperature -40 – 80
  • Pressure Range 0 – 1 to 15 psi
  • Output/Span 1 – 5 V
  • Accuracy ±0.25% FSO
  • Overpressure 2X, Min
  • Options Conduit With Cable