Products
SERIES I Discrete NTC  1
  • Model Number GA100K6A1A
  • Sensor Type Epoxy Coated NTC Thermistor
  • Tolerance β-Value ±.5
  • 25/85 Beta Value 4261
  • Wire Connection Open End
  • Wire Length 76
  • Resistance (at Tref) 2.252
  • Ambient Temperature Range -40 – 125
  • T_ref for Resistance 25
  • Temperature Accuracy ± .1 from 0 – 70
  • Maximum Temperature 125
  • Wire/Cladding Connection 32 AWG (.2mm) Alloy 180 Tin Plated
  • Package Epoxy Radial Discrete
HTU21D Humidity Sensor Components  1
  • Product Type RHT
  • Sensor Type Digital
  • Supply Voltage (Peak) 3.8
  • Current Consumption .014
  • Humidity Operating Range 0 – 100
  • Operating Temperature Range -40 – 125
HTU21P Humidity Sensor Components  1
  • Product Type RHT
  • Sensor Type Analog
  • Supply Voltage (Peak) 3.8
  • Current Consumption .014
  • Humidity Operating Range 0 – 100
  • Operating Temperature Range -40 – 125
HTU20P Humidity Sensor Components  1
  • Product Type RHT
  • Sensor Type Analog
  • Supply Voltage (Peak) 3.8
  • Current Consumption .014
  • Humidity Operating Range 0 – 100
  • Operating Temperature Range -40 – 125
HTU20D Humidity Sensor Components  1
  • Product Type RHT
  • Sensor Type Digital
  • Supply Voltage (Peak) 3.8
  • Current Consumption .014
  • Humidity Operating Range 0 – 100
  • Operating Temperature Range -40 – 125
4020,4030 Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage .5 – 4.5
  • Excitation Voltage 5 – 30
  • Zero Acceleration Output 2500 ±100
  • Frequency Response 0-200
  • Number of Axes 2
  • Weight 50
  • Material Nylon 6-6
  • Mounting Type Screw
  • Operating Temperature -40 – 85
  • Acceleration Range (±) 2
  • Overall Acceleration Range (±) 6 – 50
  • Sensitivity 1000 mV/g
  • Sensitivity Range 333 – 1000 mV/g
  • Nonlinearity ±1
8011-06 Plug & Play Accelerometers  1
  • Accelerometer Type IEPE Velocity
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 10
  • Frequency Response 2-7000
  • Number of Axes 1
  • Weight 145
  • Material Stainless Steel
  • Mounting Type Stud
  • Operating Temperature -50 – 120
  • Acceleration Range (±) 10
  • Overall Acceleration Range (±) 0-10 – 0-50
  • Sensitivity 100 mV/in/sec
  • Sensitivity Range 100 – 500 mV/in/sec
  • Nonlinearity ±2
801X-01 Plug & Play Accelerometers  1
  • Accelerometer Type IEPE
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 10
  • Frequency Response 0.5-7000 to 0.5-18000
  • Number of Axes 1
  • Weight 93
  • Material Stainless Steel
  • Mounting Type Stud
  • Operating Temperature -55 – 125
  • Acceleration Range (±) 10
  • Overall Acceleration Range (±) 10 – 500
  • Sensitivity 10 mV/g
  • Sensitivity Range 10 – 500 mV/g
  • Nonlinearity ±1
801X-AR, 801X-AP Plug & Play Accelerometers  1
  • Accelerometer Type 4 – 20 mA Loop Power
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Excitation Voltage 12 – 30
  • Full Scale Output Current 4 – 20
  • Frequency Response 10-5000
  • Number of Axes 1
  • Weight 93
  • Material Stainless Steel
  • Mounting Type Stud
  • Operating Temperature -40 – 85
  • Acceleration Range (±) 5
  • Overall Acceleration Range (±) 5 – 100
  • Sensitivity .16 mA/g
  • Sensitivity Range .16 – 3.2 mA/g
  • Nonlinearity ±1
801X-VR, 801X-VP Plug & Play Accelerometers  1
  • Accelerometer Type 4 – 20 mA Loop Power
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Excitation Voltage 12 – 30
  • Full Scale Output Current 4 – 20
  • Frequency Response 3-1000
  • Number of Axes 1
  • Weight 93
  • Material Stainless Steel
  • Mounting Type Stud
  • Operating Temperature -40 – 85
  • Acceleration Range (±) .5
  • Overall Acceleration Range (±) 0-.5 – 0-5
  • Sensitivity 16 mA/in/sec
  • Sensitivity Range 3.2 – 32 mA/in/sec
  • Nonlinearity ±1
Story
HVACR / Building Equipment

Application

Sensors for HVAC/R and Building Equipment

TE Connectivity (TE) sensors play a major role in regulating heating, ventilation, air conditioning, and refrigeration systems.

Our indoor environments are becoming more comfortable and efficient to maintain due to the growth of innovative technologies and sensor networks that regulate heating, ventilation and air conditioning.  Sensors encounter many diverse application needs throughout the HVAC and Refrigeration industries. Temperature, humidity and pressure sensors are the most commonly used sensors for HVAC and building equipment applications. Temperature sensors can monitor ambient conditions as well as liquids and gases that are used to heat and cool the environment. Pressure sensors and transducers can operate in the same way to provide efficiency.  Humidity sensors can be integrated into humidification systems or dehumidification systems to increase comfort. In some cases, these sensor types are integrated into the same device.  Our global network of engineers provide full support of application-specific, standard and custom requirements, from product concept through manufacturing. Fast-paced product development time lines are met with rapid prototyping as TE creates solutions for its customers. Leading products include:

More Sensors

TE designs and manufactures sensors for vibration, liquid level, position, and fluid property. From motor vibration monitoring, to water flow in boiler systems, the TE portfolio allows integrators to specify various sensor types within one system from a single supplier. As a global designer and manufacturer of sensors and sensor-based systems, TE provides support to HVACR engineers in both the development and instrumentation of HVACR systems. Our sensors are designed and manufactured to exacting specifications, often on a custom basis. Together with our customers, we are working to solve today's biggest application challenges in new and creative ways.

HVAC Application Solutions

  • Alternative Energy and Solar
  • Boiler Controls
  • Building and Energy Management
  • Commercial Chillers
  • Commercial Cooking Equipment
  • Compressors and Motors
  • Container Storage
  • Electronic Expansion Valves
  • Forced Air Furnaces
  • Heat Pumps
  • Humidifiers and Dehumidifiers
  • HVACR Diagnostic Equipment
  • Ice Machines
  • Packaged Terminal Air Conditioner (PTAC) and Small A/C
  • Pool Heater and Equipment
  • Refrigerators
  • Refrigerated Beverage Dispensing
  • Refrigeration Controls
  • Underfloor Heating and Ice Melting
  • VAV Systems and Air Handlers
  • Water Heater
  • Zone Controls
Related Materials
HVACR / Building Equipment

Application

Sensors for HVAC/R and Building Equipment

TE Connectivity (TE) sensors play a major role in regulating heating, ventilation, air conditioning, and refrigeration systems.

Our indoor environments are becoming more comfortable and efficient to maintain due to the growth of innovative technologies and sensor networks that regulate heating, ventilation and air conditioning.  Sensors encounter many diverse application needs throughout the HVAC and Refrigeration industries. Temperature, humidity and pressure sensors are the most commonly used sensors for HVAC and building equipment applications. Temperature sensors can monitor ambient conditions as well as liquids and gases that are used to heat and cool the environment. Pressure sensors and transducers can operate in the same way to provide efficiency.  Humidity sensors can be integrated into humidification systems or dehumidification systems to increase comfort. In some cases, these sensor types are integrated into the same device.  Our global network of engineers provide full support of application-specific, standard and custom requirements, from product concept through manufacturing. Fast-paced product development time lines are met with rapid prototyping as TE creates solutions for its customers. Leading products include:

More Sensors

TE designs and manufactures sensors for vibration, liquid level, position, and fluid property. From motor vibration monitoring, to water flow in boiler systems, the TE portfolio allows integrators to specify various sensor types within one system from a single supplier. As a global designer and manufacturer of sensors and sensor-based systems, TE provides support to HVACR engineers in both the development and instrumentation of HVACR systems. Our sensors are designed and manufactured to exacting specifications, often on a custom basis. Together with our customers, we are working to solve today's biggest application challenges in new and creative ways.

HVAC Application Solutions

  • Alternative Energy and Solar
  • Boiler Controls
  • Building and Energy Management
  • Commercial Chillers
  • Commercial Cooking Equipment
  • Compressors and Motors
  • Container Storage
  • Electronic Expansion Valves
  • Forced Air Furnaces
  • Heat Pumps
  • Humidifiers and Dehumidifiers
  • HVACR Diagnostic Equipment
  • Ice Machines
  • Packaged Terminal Air Conditioner (PTAC) and Small A/C
  • Pool Heater and Equipment
  • Refrigerators
  • Refrigerated Beverage Dispensing
  • Refrigeration Controls
  • Underfloor Heating and Ice Melting
  • VAV Systems and Air Handlers
  • Water Heater
  • Zone Controls
SERIES I Discrete NTC  1
  • Model Number GA100K6A1A
  • Sensor Type Epoxy Coated NTC Thermistor
  • Tolerance β-Value ±.5
  • 25/85 Beta Value 4261
  • Wire Connection Open End
  • Wire Length 76
  • Resistance (at Tref) 2.252
  • Ambient Temperature Range -40 – 125
  • T_ref for Resistance 25
  • Temperature Accuracy ± .1 from 0 – 70
  • Maximum Temperature 125
  • Wire/Cladding Connection 32 AWG (.2mm) Alloy 180 Tin Plated
  • Package Epoxy Radial Discrete
HTU21D Humidity Sensor Components  1
  • Product Type RHT
  • Sensor Type Digital
  • Supply Voltage (Peak) 3.8
  • Current Consumption .014
  • Humidity Operating Range 0 – 100
  • Operating Temperature Range -40 – 125
HTU21P Humidity Sensor Components  1
  • Product Type RHT
  • Sensor Type Analog
  • Supply Voltage (Peak) 3.8
  • Current Consumption .014
  • Humidity Operating Range 0 – 100
  • Operating Temperature Range -40 – 125
HTU20P Humidity Sensor Components  1
  • Product Type RHT
  • Sensor Type Analog
  • Supply Voltage (Peak) 3.8
  • Current Consumption .014
  • Humidity Operating Range 0 – 100
  • Operating Temperature Range -40 – 125
HTU20D Humidity Sensor Components  1
  • Product Type RHT
  • Sensor Type Digital
  • Supply Voltage (Peak) 3.8
  • Current Consumption .014
  • Humidity Operating Range 0 – 100
  • Operating Temperature Range -40 – 125
4020,4030 Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage .5 – 4.5
  • Excitation Voltage 5 – 30
  • Zero Acceleration Output 2500 ±100
  • Frequency Response 0-200
  • Number of Axes 2
  • Weight 50
  • Material Nylon 6-6
  • Mounting Type Screw
  • Operating Temperature -40 – 85
  • Acceleration Range (±) 2
  • Overall Acceleration Range (±) 6 – 50
  • Sensitivity 1000 mV/g
  • Sensitivity Range 333 – 1000 mV/g
  • Nonlinearity ±1
8011-06 Plug & Play Accelerometers  1
  • Accelerometer Type IEPE Velocity
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 10
  • Frequency Response 2-7000
  • Number of Axes 1
  • Weight 145
  • Material Stainless Steel
  • Mounting Type Stud
  • Operating Temperature -50 – 120
  • Acceleration Range (±) 10
  • Overall Acceleration Range (±) 0-10 – 0-50
  • Sensitivity 100 mV/in/sec
  • Sensitivity Range 100 – 500 mV/in/sec
  • Nonlinearity ±2
801X-01 Plug & Play Accelerometers  1
  • Accelerometer Type IEPE
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 10
  • Frequency Response 0.5-7000 to 0.5-18000
  • Number of Axes 1
  • Weight 93
  • Material Stainless Steel
  • Mounting Type Stud
  • Operating Temperature -55 – 125
  • Acceleration Range (±) 10
  • Overall Acceleration Range (±) 10 – 500
  • Sensitivity 10 mV/g
  • Sensitivity Range 10 – 500 mV/g
  • Nonlinearity ±1
801X-AR, 801X-AP Plug & Play Accelerometers  1
  • Accelerometer Type 4 – 20 mA Loop Power
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Excitation Voltage 12 – 30
  • Full Scale Output Current 4 – 20
  • Frequency Response 10-5000
  • Number of Axes 1
  • Weight 93
  • Material Stainless Steel
  • Mounting Type Stud
  • Operating Temperature -40 – 85
  • Acceleration Range (±) 5
  • Overall Acceleration Range (±) 5 – 100
  • Sensitivity .16 mA/g
  • Sensitivity Range .16 – 3.2 mA/g
  • Nonlinearity ±1
801X-VR, 801X-VP Plug & Play Accelerometers  1
  • Accelerometer Type 4 – 20 mA Loop Power
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Excitation Voltage 12 – 30
  • Full Scale Output Current 4 – 20
  • Frequency Response 3-1000
  • Number of Axes 1
  • Weight 93
  • Material Stainless Steel
  • Mounting Type Stud
  • Operating Temperature -40 – 85
  • Acceleration Range (±) .5
  • Overall Acceleration Range (±) 0-.5 – 0-5
  • Sensitivity 16 mA/in/sec
  • Sensitivity Range 3.2 – 32 mA/in/sec
  • Nonlinearity ±1