Contactless Connectivity for design flexibility

Application

Making the impossible possible

ARISO Contactless Connectivity now provides connectivity where you thought it was impossible.

Traditional connectivity is limited by space restrictions, vibrations, dust, and dirt – ARISO Contactless Connectivity is not. ARISO Contactless Connectivity reliably delivers power, data and signal over short distances - even in those harsh environments. And because ARISO Contactless Connectivity can replace complex and expensive harness constructions and slip rings, it enables connectivity where previously it was impossible. It even makes maintenance and installation a lot easier thanks to a high degree of design flexibility. 

  1. Case Study: Ariso Contactless Connectivity Video (English)

ARISO Contactless Connectivity makes it possible for designers and engineers to change the way they design connections. Enabling increased reliability with the unlimited flexibility of a contactless solution, ARISO allows for freedom of movement. This case study shows the disadvantage of cables (in new or installed applications) compared to a contactless solution.

  • ARISO Contactless Connectivity in Smart Factories (English)

  • ARISO Contactless Connectivity and the Benefits (English)

  • Enabling the Smart Factory (English)

2287598-1 Contactless Connectivity Devices  1
  • Number of Positions 4
  • Number of Signal Positions 2
  • Input/Output Configuration 2/PNP Signal, 1/+24VDC, 1/GND
  • Number of Power Positions 1
  • Number of Ground Positions 1
  • Power Rating 12
  • Operating Voltage 24
  • Output Current (Max) 500
  • Data Type PNP Unidirectional
  • Cable Assembly Length 300
  • Body Diameter 30
  • Body Length 80
  • Operating Temperature Range -20 – 55
  • Operation Power Transmitter/Data Receiver
  • IP Rating IP67
  • Keying A
2287598-2 Contactless Connectivity Devices  1
  • Number of Positions 4
  • Number of Signal Positions 2
  • Input/Output Configuration 2/PNP Signal, 1/+24VDC, 1/GND
  • Number of Power Positions 1
  • Number of Ground Positions 1
  • Power Rating 12
  • Operating Voltage 24
  • Output Current (Max) 500
  • Data Type PNP Unidirectional
  • Cable Assembly Length 300
  • Body Diameter 30
  • Body Length 80
  • Operating Temperature Range -20 – 55
  • Operation Power Receiver/Data Transmitter
  • IP Rating IP67
  • Keying A
2287598-3 Contactless Connectivity Devices  1
  • Number of Signal Positions 8
  • Number of Power Positions 1
  • Number of Ground Positions 1
2287598-4 Contactless Connectivity Devices  1
  • Number of Positions 12
  • Number of Signal Positions 8
  • Input/Output Configuration 8/PNP Signal, 1/+24VDC, 1/GND
  • Number of Power Positions 1
  • Number of Ground Positions 1
  • Power Rating 12
  • Operating Voltage 24
  • Output Current (Max) 500
  • Data Type PNP Unidirectional
  • Cable Assembly Length 300
  • Body Diameter 30
  • Body Length 80
  • Operating Temperature Range -20 – 55
  • Operation Power Receiver/Data Transmitter
  • IP Rating IP67
  • Keying A
2287598-5 Contactless Connectivity Devices  1
  • Number of Positions 12
  • Number of Signal Positions 8
  • Input/Output Configuration 8/PNP Signal, 1/+24VDC, 1/GND
  • Number of Power Positions 1
  • Number of Ground Positions 1
  • Power Rating 12
  • Operating Voltage 24
  • Output Current (Max) 500
  • Data Type PNP Unidirectional
  • Cable Assembly Length 300
  • Body Diameter 30
  • Body Length 80
  • Operating Temperature Range -20 – 55
  • Operation Power Receiver/Data Transmitter
  • IP Rating IP67
  • Keying B