New Product: Nanominiature Rectangular Connector

Nanonics Connectors

MIL-DTL-32139 qualified Nanominiature Rectangular Connector

Ultra-compact and weight-saving two-row nanominiature rectangular connector qualified to MIL-DTL-32139 specifications

June 18, 2015

HARRISBURG, PA –  TE Connectivity (TE), a world leader in connectivity, announces its new two-row nanominiature rectangular connectors as the latest addition to its line of nanonics connectors. The ultra-compact and weight-saving connectors have been qualified to MIL-DTL-32139 specifications by the Defense Logistics Agency (DLA) Land and Maritime, and are designed to meet the rugged needs for applications within aerospace and defense, test and measurement, marine, and commercial air.

“TE has answered customers’ need for less expensive nanominiature products while providing interchangeability and meeting MIL-DTL-32139 specifications,” said Timothy A. Sheaffer, product manager, Global Aerospace, Defense, and Marine, TE Connectivity. “Factory-terminated leads in this new product reduce installation costs and the captive plug jackscrews eliminate the need for additional accessory hardware.”
Keyed housings also ease installation by virtually eliminating mismatch and stubbing during the mating process, and corrosion-resistant plating helps withstand harsh environments. In addition, the contacts are made of gold-plated copper alloy to withstand voltage from 250V at sea level, and 100V at 70,000 feet.

The new connectors consist of wired products with seven sizes from 9 to 51 positions. They are interchangeable and intermatable with most nanonics connectors including non-TE brands.

 

About TE

TE Connectivity Ltd. is a $13 billion global technology and manufacturing leader creating a safer, sustainable, productive, and connected future. For more than 75 years, our connectivity and sensor solutions, proven in the harshest environments, have enabled advancements in transportation, industrial applications, medical technology, energy, data communications, and the home. With 78,000 employees, including more than 7,000 engineers, working alongside customers in nearly 150 countries, TE ensures that EVERY CONNECTION COUNTS.

Find out more