New Product: Flex Grip Wire Connector

ind-Flex Grip Wire Connector

Flex Grip Wire Connector

Flex Grip Wire Connector enabling quick and easy releasable wire termination. Providing a broad range of solutions and accommodating solid and stranded wire combinations.

January 16, 2018

Flex Grip wire connectors for fast, flexible and easy wire termination. The new connectors, which accommodate any combination of solid and stranded wires between 24 and 14 AWG (0.2 – 4.00 mm²), feature an operating lever that allows releasable and reworkable wire termination. The transparent housings enable users to visually confirm the proper wire strip length and insertion for good electrical installation. With the built-in test slot, the installers can conveniently conduct the electrical test while keeping the wires terminated.

“Flex Grip wire connectors, with their quick and easy implementation, provide an interesting alternative to traditional terminals and splices, especially within lighting, HVAC, and home automation, as well as among electrical installers and increased efficiency for engineers,” says Prachi Vyas, product manager.

The new connectors conform to the UL 486C safety standard for splicing wire connectors. They have a current rating of 16 A and a voltage rating of 600 V AC/DC. Housings are in a combination of a clear polycarbonate with a UL94 V-2 flammability rating and a UL94 V-0 polyamide. Contacts are in brass with a stainless-steel spring. Operating temperature range stretches up to 85 degrees Celsius.

About TE

TE Connectivity Ltd. is a $13 billion global technology and manufacturing leader creating a safer, sustainable, productive, and connected future. For more than 75 years, our connectivity and sensor solutions, proven in the harshest environments, have enabled advancements in transportation, industrial applications, medical technology, energy, data communications, and the home. With 78,000 employees, including more than 7,000 engineers, working alongside customers in nearly 150 countries, TE ensures that EVERY CONNECTION COUNTS.

Find out more