New Product: Three New Block Card Connectors

Block SIM and SD Card Connectors

Flexible to Support Custom Designs

The block SIM and SD card connectors are designed to be flexible to support custom designs for OEMs producing wearables, smartphones, and other mobile devices.

October 08, 2015

HARRISBURG, Pennsylvania – TE Connectivity (TE), a world leader in connectivity, today introduced three low-profile block connectors, including the 0.3H block SIM card connector, 0.3H block side-entry SIM connector, and 0.3H block micro SD connector — new additions to its SIM card connector portfolio for smartphones, wearables, and other mobile devices. The block solution in these new connectors provides flexibility for OEMs to create their own custom model designs that need SIM and micro SD card capability. The flexible design and cost-efficiency make it an optimal solution.

“We see the block design in card connectors as an industry trend that deserves reliably manufactured solutions,” said Eric Himelright, vice president of product management, TE Data and Devices. “Our simple design removes fixed metal shells and other custom components in the connector, which helps OEM customers develop their own product designs with more flexibility and cost-efficiency. Additionally, TE’s anti-buckling contact design is adopted in all three low-profile block connectors to increase durability by reducing the risks of breaking card contacts and buckling issues in card and card adapter ejection.”

Specifications

  • The 0.3H block SIM card connector is 12.95 mm long, 7.5 mm wide, and 0.3 mm high and has a card detect switch to better secure circuit connection.
  • The 0.3H block side-entry SIM connector is 8.0 mm long, 7.6 mm wide, and 0.3 mm high with the side-entry design to allow more space for the battery and provide a better dual-tray design.
  • The 0.3H block micro SD connector is 6.15 mm long, 9.6 mm wide and 0.3 mm high.
     

About TE

TE Connectivity (NYSE: TEL) is a $12 billion global technology leader. Our commitment to innovation enables advancements in transportation, industrial applications, medical technology, energy, data communications, and the home. TE’s unmatched breadth of connectivity and sensor solutions, proven in the harshest of environments, helps build a safer, greener, smarter and more connected world. With 75,000 people – including more than 7,000 engineers – working alongside customers in nearly 150 countries, we help ensure that EVERY CONNECTION COUNTS – www.TE.com

Find out more