New Product: S1260 Hot Melt Tape

s1260 adhesive

RAYCHEM S1260 HIGH-TEMPERATURE HOT MELT TAPE ADHESIVE

For fast, permanent field repairs to high-temperature PTFE wire and cable

October 13, 2015

HARRISBURG, PA. – Oct. 13, 2015 –TE Connectivity (TE), a world leader in connectivity, announces its new Raychem S1260 Hot-Melt tape adhesive for high-temperature wire and cable repairs. The S1260 tape uses an environmentally resistant modified fluoropolymer for sealing high-temperature heat-shrink components to backshells, and is well suited for power cables with fluoropolymer and fluoroelastomer insulations and jackets.

 “The Raychem S1260 Hot-Melt tape is an easy product to use for substrates with a high temperature and where adhesion may be difficult,” said John Kuster, senior product line manager, Global Aerospace, Defense & Marine, TE Connectivity. “Because the tape is temperature- and fluid-resistant, it’s ideal to use for sealing and jacket repair in harsh environments.”

The fluid-resistant tape adheres to polytetrafluoroethylene (PTFE) insulation and may be used to repair high-temperature power cables. The tape cures with a heat gun, and is especially well-suited for ground defense and aerospace applications. Additionally, S1260 tape measures only three-fourths of an inch wide, making it convenient for wrapping, while minimizing the amount of wasted material. 

About TE

TE Connectivity (NYSE: TEL) is a $12 billion global technology leader. Our commitment to innovation enables advancements in transportation, industrial applications, medical technology, energy, data communications, and the home. TE’s unmatched breadth of connectivity and sensor solutions, proven in the harshest of environments, helps build a safer, greener, smarter and more connected world. With 75,000 people – including more than 7,000 engineers – working alongside customers in nearly 150 countries, we help ensure that EVERY CONNECTION COUNTS – www.TE.com

Find out more