WEFTEC 2016

Industry Tradeshow

WEFTEC

Learn how TE Connectivity (TE) is a leader in the water usage and resources monitoring market with long standing industry experience in the design and manufacturing of water level sensors and systems.

September 26-28, 2016

New Orleans, Louisiana
Morial Convention Center
Booth# 1346 Hall B2  

Join TE Connectivity (TE) at WEFTEC in New Orleans, Louisiana from September 26-28, 2016. TE is one of the largest connectivity and sensor companies in the world, with innovative sensor solutions that help customers transform concepts into smart, connected creations. Visit TE at Booth# 1346, Hall B2 to explore our sensor portfolio and discover the many ways our TruBlue and KPSI water level sensors can help empower your designs and products.

  1. Enter the World of Sensors

Sensors enhance our capacity to observe and report on the world around us. What a sensor sees can be the difference between that which is imagined and that which is possible.

8042-01 Plug & Play Accelerometers  1
  • Accelerometer Type IEPE
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Excitation Current 2 – 10
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Frequency Response 1-4000 to 1-10000
  • Number of Axes 1
  • Weight 70
  • Material Titanium
  • Mounting Type Stud
  • Operating Temperature -20 – 80
  • Nonlinearity ±1
  • Acceleration Range (±) 10
  • Overall Acceleration Range (±) 10 – 500
  • Sensitivity 10 mV/g
  • Sensitivity Range 10 – 500 mV/g
8042-AR, 8042-AP Plug & Play Accelerometers  1
  • Accelerometer Type 4 – 20 mA Loop Power
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Excitation Voltage 12 – 30
  • Full Scale Output Current 4 – 20
  • Frequency Response 10-5000
  • Number of Axes 1
  • Weight 70
  • Material Titanium
  • Mounting Type Stud
  • Operating Temperature -20 – 80
  • Nonlinearity ±1
  • Acceleration Range (±) 5
  • Overall Acceleration Range (±) 5 – 100
  • Sensitivity .16 mA/g
  • Sensitivity Range .16 – 3.2 mA/g
8042-VR, 8042-VP Plug & Play Accelerometers  1
  • Accelerometer Type 4 – 20 mA Loop Power
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Excitation Voltage 12 – 30
  • Full Scale Output Current 4 – 20
  • Frequency Response 3-1000
  • Number of Axes 1
  • Weight 70
  • Material Titanium
  • Mounting Type Stud
  • Operating Temperature -20 – 80
  • Nonlinearity ±1
  • Acceleration Range (±) .5
  • Overall Acceleration Range (±) 0-.5 – 0-5
  • Sensitivity 16 mA/in/sec
  • Sensitivity Range 3.2 – 32 mA/in/sec
AST4500/4510 Pressure Transducers  1
  • Sensor Type Liquid Level Pressure Transducers
  • Type Gage
  • Pressure Port/Fitting 1/2 MNPT
  • Electrical Connection Conduit 10 ft
  • Supply Voltage 10 – 28
  • Port Material 316L
  • Operating Temperature -40 – 80
  • Overpressure 2X, Min
  • Pressure Range 0 – 1 to 100 psi
  • Output/Span 0.5 – 4.5 V
  • Accuracy ±0.25% FSO
  • Options Custom Cable Lengths
AST4520 Pressure Transducers  1
  • Sensor Type Liquid Level Pressure Transducers
  • Type Gage
  • Pressure Port/Fitting 1/2 MNPT Flush
  • Electrical Connection Conduit 25 ft
  • Supply Voltage 10 – 28
  • Port Material 316L
  • Operating Temperature -40 – 80
  • Overpressure 2X, Min
  • Pressure Range 0 – 2 to 15 psi
  • Output/Span 0.5 – 4.5 V
  • Accuracy ±0.25% FSO
  • Options Custom Cable Lengths
AST4530 Pressure Transducers  1
  • Sensor Type Liquid Level Pressure Transducers
  • Type Gage
  • Pressure Port/Fitting None
  • Electrical Connection Conduit 25 ft
  • Supply Voltage 10 – 28
  • Port Material PTFE
  • Operating Temperature -40 – 80
  • Overpressure 2X, Min
  • Pressure Range 0 – 2 to 30 psi
  • Output/Span 0.5 – 4.5 V
  • Accuracy ±0.25% FSO
  • Options Custom Cable Lengths
AST45PT Pressure Transducers  1
  • Sensor Type Liquid Level Pressure Transducers
  • Type Gage
  • Pressure Port/Fitting 1/2 MNPT
  • Electrical Connection Conduit 10 ft
  • Supply Voltage 10 – 28
  • Port Material 316L
  • Operating Temperature 0 – 60
  • Overpressure 2X, Min
  • Pressure Range 0 – 1 to 100 psi
  • Output/Span 1 – 5 V
  • Accuracy ±0.1% FSO
  • Options Custom Cable Lengths
KPSI 27 Water-Level Sensors  1
  • Sensor Type Pressure Transducers
  • Type Absolute
  • Pressure Port/Fitting 1/2 MNPT
  • Electrical Connection 1/2 MNPT Gland
  • Supply Voltage 9 – 28
  • Port Material 316 SS
  • Pressure Range 0 – 1 to 2000 psi
  • Output/Span 0 – 10 V
  • Accuracy ± .25% FS
  • Operating Temperature -20 – 60
  • Overpressure 2X FS
  • Options Lightning Protection
KPSI 28 Water-Level Sensors  1
  • Sensor Type Pressure Transducers
  • Type Absolute
  • Pressure Port/Fitting 1/2 MNPT
  • Electrical Connection 1/2 MNPT Gland
  • Supply Voltage 9 – 28
  • Port Material 316 SS
  • Pressure Range 0 – 1 to 2000 psi
  • Output/Span 0 – 10 V
  • Accuracy ± .5% FS
  • Operating Temperature -20 – 60
  • Overpressure 2X FS
  • Options Lightning Protection
KPSI 30 Water-Level Sensors  1
  • Sensor Type Pressure Transducers
  • Type Absolute
  • Pressure Port/Fitting 1/2 MNPT
  • Electrical Connection 1/2 MNPT Gland
  • Supply Voltage 9 – 28
  • Port Material 316 SS
  • Pressure Range 0 – 1 to 500 psi
  • Output/Span 0 – 10 V
  • Accuracy ± .1% FS
  • Operating Temperature -20 – 60
  • Overpressure 2X FS
  • Options Lightning Protection