Fuses


Fuses

A wide selection of surface-mount

fuses available. 

Fast-Acting Chip Fuses

Our fast-acting chip fuses help protect equipment from damage caused by overcurrent conditions when relative quick clear or open times are required in DC power applications. They reduce fuse aging, improve product reliability and resilience, and enhance high-temperature performance.

High-Current Rated Fuses

Our high-current chip fuses support surface-mount applications where space is critical and high current is required. The high reliability and strong arc suppression characteristics help make them suitable for overcurrent protection in power supplies servers, communication equipment and more.

Slow-Blow Chip Fuses

Our slow-blow chip fuses help provide protection from damage caused by overcurrent events on systems that experience large and frequent current surges as part of their normal operation.

Telecom Fuses

Our telecom FT600 fuse offers low temperature-rise performance under sneak current fault events to help prevent damage to circuit traces or multilayer boards. The low profile and small footprint make them suitable for high-density and space-constrained applications.

Pulse Tolerant Chip Fuses

Pulse Tolerant chip fuses help provide overcurrent protection on systems using DC power sources up to 63VDC. The fuse's monolithic, multilayer design provides the highest hold current in the smallest footprint, reduces diffusion-related aging, improves product reliability and resilience, and enhances high-temperature performance in a wide range of circuit designs.

0603 Very Fast Acting Chip Fuses

Very fast acting at 200% and 300% overloads. It helps provide overcurrent protection on systems using DC power sources up to 63VDC. The fuse's monolithic, multilayer design provides the highest hold current in the smallest footprint, reduces diffusion-related aging, improves product reliability and resilience, and enhances high-temperature performance in a wide range of circuit designs.

2410 Very Fast Acting Fuses

The 2410(6125) is Wire-in Air SMD Fuse which is suitable for secondary level overcurrent protection applications. These lead-free surface mount devices offer reliability and have no end cap fall off risk. Straight wire element in air performs consistent fusing and cutting characteristics.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.