• English

Circuit Breakers


Circuit Breakers

Our extensive P&B circuit breaker product line includes
thermal and magnetic types.

Thermal Circuit Breakers

Thermal circuit breakers are available with rocker, push-pull, toggle and push-to-reset actuators. These circuit breakers combine on/off switching with circuit protection in a single unit. Offers a low cost alternative to magnetic circuit breakers.

Magnetic Circuit Breakers

Circuit breakers offer ratings from 20mA to 50A. Magnetic models are 1- to 4-pole devices. All series meet UL 1077 requirements, and several types meet ignition protection according to UL 1500.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.