• English

Overcurrent Devices


Overcurrent Devices

Overcurrent protection devices help protect against harmful overcurrent surgest and over temperature faults. These devices limit the flow of dangerously high current during fault conditions.

Circuit Breakers

Circuit breakers offer ratings from 20mA to 50A. Thermal types include 1- and 2- pole units. Magnetic models are 1- to 4-pole devices. All series meet UL 1077 requirements, and several types meet ignition protection according to UL 1500.

Product Catalog

Fuses

Our low-profile, surface-mount fuses address a broad range of overcurrent protection applications. Chip fuses provide performance stability to support applications with current ratings from .5ADC up to 20ADC.

Product Catalog

* More

PolySwitch Resettable Devices

PolySwitch devices are polymeric positive temperature co-efficient devices, which are used to help protect against damage caused by harmful overcurrent surges and over temperature faults. They limit the flow of dangerously high current, however, they reset after the fault is cleared and power to the circuit is removed.

Product Catalog

* More
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.