The Model G is the most advanced bench-top design in the AMP-O-LECTRIC Series. It features a reliable direct motor drive system and has modular construction to allow configuration for use either on the bench or in fully-automatic leadmaking equipment.
The AMP 3K-40 and 5K-40 Terminators are powerful, economically-priced machines that deliver the increased output and quality of a semi-automatic machine, while meeting specific production applications.
The Stripping Module combines with the AMP 3K/40, AMP 5K/40 or AMP-O-LECTRIC Model G Terminators to provide an economic, proficient method of stripping wire and crimping terminals on the same machine.
This semi-automatic bench machine strips and terminates wire in a single operation. In addition to the use of quick-change applicators, machine adjustment has been simplified to reduce set-up times.
These machines permit the cost effective manufacture of crimp connections with a high production efficiency. They come equipped with reel holder, foot switch, guarding and lighting. Other options are available.
This pneumatic crimping machine was developed to offer maximum ease of use with optimum safety for loose contacts.
The AT-55 pneumatic crimping machine was designed for crimping insulated and non-insulated terminals.
This series is equipped with a battery cycle counter.
The AT-66 hydraulic crimping machine features an extremely compact design resulting in low space requirement. The hydraulic power is provided by a separate hydraulic unit with main switch, power distribution and pump.