The P50 Manual Bench Machine for low volume production, repair work and sample production uses P300/P350 conversion kits.
The semi-automatic P100 machine is the newest addition to the TE line of Pin Insertion Systems. Designed and manufactured with a focus on mid-volume level production, the P100 provides a broad range of features at a competitive price.
The P200 is a stand-alone insertion machine targeted at low to medium volume production. Equipped with a rotary insertion finger, the P200 can apply products at up to 7 different angles without having to rotate or remove the board.
The P300 is a fully automatic insertion machine for processing reeled press-fit and thru-hole components into PCBs. Available in either a stand alone unit or integrated into a SMEMA compatible production line, the P300 can increase throughput by lowering cycle times and the scrap associated with human application errors.