• English

EYE Check Accessory

OCEAN Applicators
Product Information

What is EYE Check?

  • Device to aid in applicator feed setup and terminal alignment
  • Mounting block for side-feed applicators
  • Software for PC and CQM II

The EYE Check Camera Advantage

  • Helps eliminate errors
  • Reduces scrap
  • Contributes to longer tooling life
  • Contributes to better crimp cross sections
  • Increases machine up-time by helping eliminate need for adjustments

Why is it important?

  • Most crimping issues relate to terminal feed
  • Proper terminal feed is a major contributor to longer tooling life
  • Proper feed increases machine up-time by eliminating adjustments during production
  • Proper feeding reduces scrap

Fast Facts

  • PC or CQM II compatible
  • Camera Size: 11mm x 120mm
  • Resolution: 1600 x 1200 pixels
  • Manual focus
  • Angle of view = 60˚
  • Part number: 2217834-1 (OCEAN Applicators)
    Part number: 2217834-2 (HDM/HDI Applicators)
    Note: Either part number will work with a different applicator style but the anvil location may not be centered in the picture.
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.