• English

Terminators

AMP-O-LECTRIC Model GII Terminating Machine

The Model “G II” is the latest and most advanced design in the long-standing series of AMP-O-LECTRIC machines It features a reliable and long lasting brush-less motor drive. This unit is designed and built to continue the tradition of “work-horse” terminators from TE. * Americas and Asia/Pacific only.

AMP 3K and AMP 5K Terminators

The AMP 3K and 5K Terminators are powerful, economically-priced machines that deliver the increased output and quality of a semi-automatic machine, while meeting specific production applications.

Stripping Module

The Stripping Module combines with the AMP 3K, AMP 5K or AMP-O-LECTRIC Model GII Terminators to provide an economic, proficient method of stripping wire and crimping terminals on the same machine.

AMP-O-LECTRIC Model G Terminator with Thru-Splice Applicator

This Model G Terminator provides front and rear access to maximize production efficiency. It includes full guarding for operator safety. *Americas and Asia/Pacific only.

AT-60 Pneumatic Crimping Machine

The AT-60 crimping machine is a powerful pneumatic machine with a handy quick change system.

AT-66 Hydraulic Crimping Machine

The AT-66 hydraulic crimping machine features an extremely compact design resulting in low space requirement. The hydraulic power is provided by a separate hydrau­lic unit with main switch, power distribution and pump.

AT-SC MK II Pneumatic Safety Crimping Machine

The AT-SC MK II pneumatic safety crimping machine provides maximum ease of use with optimum safety for crimping loose contacts.

bt712 Crimping Machine

The bt712 bench top press is a precise semi-automatic crimping press with great functionality and benefits, all at good value for the money. *Americas/EMEA only.

CRIMPMATIC 970 and 971 Machines

These machines permit the cost effective manufacture of crimp connections with a high production efficiency. They come equipped with reel holder, foot switch, guarding and lighting. Other options are available.

H2 Terminator

The H2 Terminator has a 2-ton crimping force capacity and can satisfy most wire harness processing requirements. *Asia/Pacific only.

Stripper Crimper Machine

This semi-automatic bench machine strips and terminates wire in a single operation. In addition to the use of quick-change applicators, machine adjustment has been simplified to reduce set-up times.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed permanently

Remove Note
Cancel