• English

Press Fit Machines

CSP 3T Servo Electric Press

This press uses an automatic shuttle system for fast and simple product presentation. Providing full control and monitoring of force, distance and speed for quality assurance of applied products.

CAP 6T Automatic Electric Press

The CAP 6T is capable of handling the most demanding applications from daughter cards to mid-planes to back-planes. Board capacity up to 30 x 36 in. [760 x 910mm].

CBP 5T Benchtop Electric Servo Press

The CBP 5T press provides a compact benchtop system to process most compliant pin applications. Board size capacity and press force allow the system to handle a wide range of applications for low to medium production volume operations.

CSM 5T Connector Seating Machine

This machine provides end users with a faster, more reliable and less operator intensive method for processing compliant pin connectors. The heart of the CSM 5T is a CBP Servo Electric Press to allow for monitoring and control of force, distance and speed.

CMP 6T/12T Manual Electric Servo Press

This manual Electric Servo Press, designed with a rigid 'H' frame to minimize deflection, is available in two models (6 ton and 12 ton). The operator can manually adjust the press head and/or the PCB between connector press cycles.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.