• English

Pin Insertion Machines

P50 Bench Insertion Machine

The P50 Manual Bench Machine for low volume production, repair work and sample production uses P300/P350 conversion kits.

P100 Pin Insertion Machine

The semi-automatic P100 machine is the newest addition to the TE line of Pin Insertion Systems. Designed and manufactured with a focus on mid-volume level production, the P100 provides a broad range of features at a competitive price.

P200 Semi-Automatic Bench Machine

The P200 is a stand-alone insertion machine targeted at low to medium volume production. Equipped with a rotary insertion finger, the P200 can apply products at up to 7 different angles without having to rotate or remove the board.

P300 Pin Insertion Machine

The P300 is a fully automatic insertion machine for processing reeled press-fit and thru-hole components into PCBs. Available in either a stand alone unit or integrated into a SMEMA compatible production line, the P300 can increase throughput by lowering cycle times and the scrap associated with human application errors.

P350 Pin Insertion Machine

The P350 is a fully automatic pin insertion machine capable of applying reeled products from TE or other manufacturers. With inline operation, an automatic tool changer and insertion rates up to 5 per second, it is focused at fully automatic high speed operation to maximize throughput while minimizing costly scrap.

M Series Insertion Machines

M Series Machines provide the flexibiity and cost savings to meet a wide range of through-hole customer requirements. The full range of systems can help with the application of insertion from reeled, loose or odd-shaped components.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.