• English

IDC/FFC Machines

FFC Termination Machine

The semi-automatic FFC termination machine uses different die sets to terminate reel-feed FFC contacts to manually supplied FFC cables.

Pistol Grip Hand Tool System

The Pistol Grip Hand Tool System uses interchangeable terminating heads to apply a broad range of IDC products. Well suited for low to medium volume production.

Manual Arbor Frame Assembly

Bench frame for applying a variety of IDC connectors including AMPMODU MT, AMP-LATCH, and CHAMP.

CHAMP MI-1 Butterfly Tool

Terminates and shears wires in one step. For low volume and field use.

IHM Mark III IDC Harness Maker

The IHM Mark III is a high performance, fully-automatic machine to manufacture parallel jumper harnesses using IDC technology.

AMP DUOPLUG 2.5 Bench Machine

This bench machine applies TE connectors used within the household appliance industry.

MT-Matic Mark III Machine

The MT-Matic machine is able to terminate different IDC connectors semi-automatically.

MT-E2 F Semi-Automatic Machine

The MT-E2 F Semi-Automatic Machine processes high cavity-count female IDC connectors.

Semi-Automatic Bench Machine for Micro-Match Connectors

This semi-automatic machine can process connectors with ribbon cables, depending on the version, AMP LATCH or Micro Match.

Hand Operated Presses

Hand Operated Presses for AMP-LATCH and AMPLIMITE HDE-20 Connectors.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed permanently

Remove Note
Cancel