Resources
Brochure
Planning Guide
White Paper
Features
• Delivers wireless voice and data
• Compatible with all major access protocols used worldwide including GPRS, EDGE, CDMA2000,1xRTT and W-CDMA.
• Superior RF performance and high composite power supports more channels and delivers the ability to cover large areas with a minimal amount of equipment
• Software-selectable frequency configuration, system gain and RAU output power
• Offers industry-standard cabling options: either multi-mode or single-mode fiber optic cable and either CAT-5 or CAT-6 twisted pair wiring
• Modular and scalable double-star topology
• Can be deployed in the most difficult RF environments
• Easy to install without disrupting operations or décor
• Does not require separate power to the antennas
• Intelligent, software-controlled operations, administration and maintenance functions support both on-site and remote configuration and monitoring capabilities and give notice of hardware and cabling faults
• FCC, UL and CE Mark approved