Resources
Brochure
Specification Sheets
Planning Guide
Features
• Provides amplification of the Band
• Highly advanced LNA amplifies RX signal for improved receiver performance
and increase in coverage
• Dual duplex feature reduces the number of feeder cable runs by providing simultaneous operation of TX and RX with low TX loss
• Full Band feature provides amplification of the entire band
• Advanced filtering maintains the lowest possible noise figure for improved quality of service
• Slim, stackable design conserves tower space and reduces tower-related costs
• Seamless aluminum sleeve construction protects components from the elements
• Modular system is fully compatible with all base stations
• Power and alarming for up to six masthead units is provided from a single unit at the base station