• English

Optical Distribution Overview



Optical Distribution Frames

 

TE's family of Optical Distribution Frames (ODF) reflects our expertise in cable management with innovative products that ensure bend radius protection at every point in the frame application. High-density fiber frames, clear routing paths, slack storage solutions, easy connector access and simplified integration of optical components all optimize the value of the optical network.

This product family stresses modularity and flexibility well suited for today's fiber network and is capable of accommodating future growth. TE is a market leading supplier and value producer of fiber access, termination and connectivity products designed to provide a full range of solutions for optical networks.

Featured Solutions

 

NG4access ODF Platform
From minimizing your labor requirements, to faster deployment and delivery, the NG4access ODF was designed with innovation and accessibility in mind.  The NG4access frame can support up to 3456 LC connections per frame – an industry-leading feat in termination capacity.
Browse Products

NGF Optical Distribution Frame
TE’s industry leading NGF high-density optical distribution frame efficiently manages up to 1,728 SC or LC fiber terminations in a single frame.  Each frame option is designed with an emphasis on superior cable management and ease of use.
Browse Products

NG3 Optical Distribution Frame
The NG3 Optical Distribution Frame is NEBS and GR-449-CORE, Issue 2 compliant and designed to serve today’s high-density network architectures. The NG3 manages up to 1440 fiber terminations per frame or up to 20,000 terminations per lineup.
Browse Products

FCM Optical Distribution Frame
FCM solution utilizes a traditional frame with an angled retainer design to accommodate a variety of termination, splice and storage applications. This rear load frame is built to ensure commonality with patch cord routing, slack storage and fiber protection. 
Browse Products

LSX Optical Distribution Frame
The LSX frame system provides access to patch cord connections on front of unit, and fiber terminations and cable assemblies on back of unit.  The solution is designed to fit a variety of termination, splice and storage applications. 
Browse Products

OMX600 Optical Distribution Frame
TE's OMX frame system provides mounting locations for termination, splice and storage modules.  This completely front-facing frame terminates and splices up to 576 fibers in a 600 mm by 300 mm footprint, and 864 fibers in a 800 mm by 300 mm footprint utilizing a 144-position module.
Read More


Resources

NG4access Video
NG4access Video
Overview video of the new NG4access ODF Platform.
View Now
White Paper
White Paper
The Next-Generation Optical Distribution Frame (pdf)
Download
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.
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
Your note will be removed from your part.

Remove Note
Cancel