Agastat
TE Connectivity's AGASTAT relays feature outstanding accuracy and reliability in a pneumatic timer. Representing over 50 years of research and development in this specialized field, TE Connectivity's AGASTAT relays offer unprecedented economy and reliability under severe operating conditions.
Voltages range from 6 to 550 VAC/VDC and timing ranges from 0.1 seconds to 60 minutes. Relays are available in off and on delay models as commercial and nuclear qualified. A broad line of general purpose, time delay, and magnetic latching control relays are also offered.

CII
CII Brand Low Signal Relays
TE Connectivity's CII low signal electromechanical relays are designed and built to perform under the most demanding environmental conditions in military, aerospace and commercial applications.
Relays are rated from signal level up to 10 amps switching in a variety of package sizes, mounting configurations, and termination options. There are both nonlatching and latching designs. Standard, bifilar, and sensitive coils are available with optional diode suppression. Relays are qualified to MIL-PRF-39016, MIL-R-5757, MIL-PRF-28776, MS27245, and MS27247.
CII Brand Mid-Range Relays
TE Connectivity's CII Mid-range relays offer critical size and weight savings in aircraft applications by providing efficient power switching in a compact package. Relays vary in size from the compact 5 amp package all the way up to a 50 amp version in a 1 inch cube enclosure. Our balanced force design provides the benefit of consistently high contact pressure, reduced bounce, and less arching leading to extended contact life.
A variety of coil options are available which allow the AC or DC control. Terminal styles include socket pins, solder pins, and solder hooks. Each series comes with a variety of mounting options. Relays are qualified to MIL-PRF-6106 and MIL-PRF-83536.

Hartman
Switching electrical power throughout airliners, space shuttles, deep space probes and other highly sophisticated vehicles requires very specialized components - products such as TE Connectivity's HARTMAN relays, contactors and switching devices.
The HARTMAN name has been associated with quality electrical products since the company began in 1902. The dedication to quality became more profound during WWII while supplying product used in military aircraft, and it continues today.
Certified to the AS9100 quality management system, our 55,000 sq.ft. Mansfield, OH, facility is augmented by other specialized TE Connectivity facilities. Serving military, commercial and industrial customers, we provide a wide range of standard and custom-engineered electrical control products:
•Power Relays and Contactors
•Sensors, Monitors and Timers
•Power Distribution Panels

Kilovac
There are significant advantages to using TE Connectivity's Kilovac relays including:
•Small size and weight for given power rating.
•Low and stable contact resistance over relay life.
•Ability to interrupt DC loads.
•High resistance to shock, vibration and temperature extremes.
•Fast operating times.
•Usable in RF devices
TE Connectivity's Kilovac relays are designed and manufactured to rigorous in-house requirements in addition to various industry standards. These standards include:
•ISO 9001 registered facility
•QS-9000 registered facility
•MIL-I-45208
•MIL-R-83725
•MIL-R-6106
•SAE ARD 50031

Microdot & Nanonics
MICRODOT
TE Connectivity's MICRODOT Connectors MCK and MCD High Density Microminiature "D" Connectors comprise a complete connector system, which is adaptable to a numerous variety of form factors. Low engaging force is achieved by the manner in which the twist pin contacts are designed.
By constructing the male contact as a breathing helical spring, electrical contact is achieved at many points around the periphery of the pin bundle rather than at a few discrete points, as in conventional pin designs.
Designed for both military and commercial applications, the MCK's and MCD's are especially well suited for use in miniaturized airborne and space electronics, computers and test equipment.
Nanonics
TE Connectivity's Nano-miniature connectors constitute a family of interconnect devices with center to center contact spacing of .025". In comparison to other connector families, they are often thought of as the smallest practical connector system for separable interfaces.
Despite being smaller, these nano-miniature connectors are tested with a few size-related modifications per the guidelines of MIL-DTL-83513 (written for .050" micro-miniature connectors).
Nano-miniature connectors combine their appealing size and weight with desired performance attributes such as high reliability, low contact resistance and wide operating temperature range, making them among the smallest and toughest connectors available to designers.

Raychem
TE Connectivity's Raychem heat-shrinkable polymer products are recognized worldwide. It is backed by a history of proven performance, reliability, innovation and superior quality.
TE Connectivity offers a large range of heat-shrinkable tubing - tubing that provides cable protection offering exceptional insulation, mechanical protection, and strain relief. We are a recognized world leader in heat-shrinkable polymer technology.

Rochester
TE Connectivity's Rochester products brings advanced technology to the design and manufacture of cables for harsh environments. We develop cables built for the most rigorous applications helping you go deep, whether it's to the ocean floor, the bottom of a mine, or down an oil well.
Since its founding in 1794 as a manufacturer of ropes, Rochester Cable has evolved to become a recognized leader in the design and manufacture of electro-optical cables for a vast array of applications.
Our cables are highly engineered to meet specific application requirements in such demanding industries as:
•petroleum exploration and production
•defense
•mining
•oceanographic
•subsea applications

Remove Note